Leave a message
MENU
Search
Languages

RJ24/RJR24

 
Number of Turns
Mounting
Resistance
Power Rating
MIL-PRF
PART NUMBERNumber of TurnsMountingResistancePower Rating MIL-PRFElementBody SizeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
30053005_part_photoSeeking
Soldering and Cleaning Application Notes
3005 Label
e4CofC 3005
Request Report
3005
CRHOS3005
30063006Seeking
Soldering and Cleaning Application Notes
Label
e3TRIM 1
Request Report
3006 (10 to 200 ohms)
3006 (250 to 50K ohms)
3006 (100K to 2M ohms)
CRHOS3006
30093009_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e3TRIM 1
Request Report
3009 (10 to 200 ohms)
3009 (250 to 50K ohms)
3009 (100K to 2M ohms)
CRHOS3009
30573057_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e4TRIM 5
Request Report
3057L
3057
CRHOS3057
30593059_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e3TRIM 5
Request Report
3059 (10 to 250 Ohms)
3059 (250 to 50K Ohms)
3059 (50K to 2M Ohms)
CRHOS3059
30823082_part_nrSeeking
Soldering and Cleaning Application Notes
Label
TBDTRIM 1
Request Report
3082 (10 to 250 ohms)
3082 (250 to 50k ohms)
3082 (51k to 500K ohms)
3082 (500K to 2M ohms)
CRHOS3082
32143214See Note
Soldering Profile - RoHS Compliant SMD Trimmers
Label
e3TRIM 4
Request Report
3214 (10 to 200 ohms)
3214 (250 to 20k ohms)
3214 (25k to 2M ohms)
CRHOS3214
32233223See Note
Soldering Profile - RoHS Compliant SMD Trimmers
Label
e3TRIM 1
Request Report
3223 (10 to 200 ohms)
3223 (250 to 50k ohms)
3223 (51k to 2M ohms)
CROHS3223
32243224See Note
Soldering Profile - RoHS Compliant SMD Trimmers
Label
e3TRIM 4
Request Report
3224 (10 to 200 ohms)
3224 (250 to 20k ohms)
3224 (25k to 2M ohms)
CRHOS3224
32503250_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e3TRIM 5
Request Report
3250 L
3250 P, W
CRHOS3250
32523252_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e3TRIM 1
Request Report
3252 (10 to 250 ohms)
3252 (251 to 50K ohms)
3252 (51K to 5M ohms)
CRHOS3252
32603260_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e4TRIM 5
Request Report
3260
CRHOS3260
326232623262 (10 to 200)
Seeking
Soldering and Cleaning Application Notes
3262W Label
e3TRIM 4
Request Report
3262 (10K)
3262 (10 to 250 ohms)
3262 (50K to 500K)
3262 (51K to 1M ohms)
3262 (250 to 25K)
3262 (251 to 50K ohms)
3262 (501K to 1M)
CRHOS3262
32663266Seeking
Soldering and Cleaning Application Notes
3266W Label
e3TRIM 4
Request Report
3266 (10K ohms)
3266 (10 - 250 ohms)
3266 (251 - 25K ohms)
3266 (50K - 500K ohms)
3266 (501K - 1M ohms)
CRHOS3266
32693269Soldering Profile - RoHS Compliant SMD Trimmers
Label
e3TRIM 4
Request Report
3269 (10-200)
3269 (201-50k)
3269 (51k-500K)
3269 (500K-1M)
CRHOS3269
32903290_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e4TRIM 5
Request Report
3290
CRHOS3290
32923292Seeking
Soldering and Cleaning Application Notes
Label
e3TRIM 1
Request Report
3292 (10 to 250 ohms)
3292 (251 to 50K ohms)
3292 (51K to 1M ohms)
3292 (1M to 2M ohms)
CRHOS3292
32963296Seeking
Soldering and Cleaning Application Notes
Label
e3TRIM 1
Request Report
3296 (10 to 250 ohms)
3296 (251 to 50K ohms)
3296 (51K to 1M ohms)
3296 (1M to 2M ohms)
CRHOS3296
32993299Seeking
Soldering and Cleaning Application Notes
Label
e3TRIM 1
Request Report
3299 (10 to 250 ohms)
3299 (250 to 50K ohms)
3299 (51K to 1M ohms)
3299 (1M to 2M ohms)
CRHOS3299
33063306Seeking
Soldering and Cleaning Application Notes
Label
TBDTRIM 8
Request Report
3306F (1KΩ ≤ RC)
3306F (RC ≥ 100K Ω)
3306F (500 Ω ≤ RC ≤ 100K Ω)
3306K (RC ≥ 100KΩ)
3306K (1KΩ < RC<100KΩ)
3306K (1KΩ ≤ RC)
3306W (1KΩ ≤ RC)
3306W (RC ≥ 100K Ω)
3306W (500 Ω ≤ RC ≤ 100K Ω)
3306P (1KΩ ≤ RC)
3306P (RC ≥ 100KΩ)
3306P (1KΩ < RC < 100KΩ)
CRHOS3306
33123312_partSee Note
TBD
Label
TBDTRIM 3
Request Report
3312 (10-200 ohms)
3312 (200 - 5K ohms)
3312 (5K-2M ohms)
TBD
33133313See Note
Soldering Profile - RoHS Compliant SMD Trimmers
Label
e4TRIM 3
Request Report
3313 (10-200 ohms)
3313 (250-25K ohms)
3313 (26K-2M ohms)
3313 (10-200 ohms) Halogen Free
3313 (200-25K ohms) Halogen Free
3313 (26K-2M ohms) Halogen Free
CRHOS3313
33143314See Note
Soldering Profile - RoHS Compliant SMD Trimmers
Label
e4TRIM 3
Request Report
3314 (10-200 ohms)
3314 (500-25K ohms)
3314 (26K-2M ohms)
CRHOS3314
33293329_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e3TRIM 2
Request Report
3329 H, P, U (10 to 250 ohms)
3329 H, P, U (250 to 25K ohms)
3329 H, P, U (50K to 500K ohms)
3329 H, P, U (500K to 1M ohms)
3329 M, S, W, X (10 to 250 ohms)
3329 M, S, W, X (250 to 25K ohms)
3329 M, S, W, X (50K to 500K ohms)
3329 M, S, W, X (500K to 1M ohms)
CRHOSH3329
33393339Seeking
Soldering and Cleaning Application Notes
3339P Label
e3TRIM 2
Request Report
3339 (10 to 250 ohms)
3339 (250 to 250K ohms)
3339 (50K to 500K ohms)
3339 (500K to 1M ohms)
CRHOSH3339
33453345_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e4TRIM 6
Request Report
3345
CRHOS3345
33523352Seeking
Soldering and Cleaning Application Notes
Label
e3TRIM 2
Request Report
3352 (10 to 300 ohms)
3352 (300 to 51K ohms)
3352 (51K to 2M ohms)
CRHOS3352
33603360_partSeeking
Soldering and Cleaning Application Notes
3360Y Label
TBDTRIM 2
Request Report
3360
CRHOS3360
33613361See Note
Soldering Profile - RoHS Compliant SMD Trimmers
Label
TBDTRIM 3
Request Report
3361 (10 to 200 ohms)
3361 (10K)
3361 (51K to 500K)
3361 (250 to 50K)
3361 (501K to 2M)
CRHOS3361
33623362Seeking
Soldering and Cleaning Application Notes
Label
e3TRIM 3
Request Report
3362 (10 - 200 ohms)
3362 (250 - 25K ohms)
3362 (10K ohms)
3362 (50K - 500K ohms)
3362 (501K - 2M ohms)
CRHOS3362
33863386Seeking
Soldering and Cleaning Application Notes
Label
e3TRIM 3
Request Report
3386 (250 to 50K ohms)
3386 (51K to 1M ohms)
3386 (1.1M to 2M ohms)
3386 (10 to 200 ohms)
CRHOS3386
H-90, H-91, H-92H90_partSeeking
TBD
N/ATools
Request Report
H-91
H-92
H-90
PV12PV12_partSeeking
Soldering and Cleaning Application Notes
PV12 label
e3TRIM 2
Request Report
PV12 (10 to 200 ohms)
PV12 (250 to 25K ohms)
PV12 (50K to 500K ohms)
PV12 (501K to 1M ohm)
CRHOSPV12PV32
PV32PV32_partSeeking
Soldering and Cleaning Application Notes
PV32 label
e3TRIM 2
Request Report
PV32H, P (10 to 250 ohms)
PV32H, P (251 to 25K ohms)
PV32H, P (51K to 500K ohms)
PV32H, P (501K to 1M ohm)
PV32N (10 to 250 ohms)
PV32N (251 to 25K ohms)
PV32N (51K to 500K ohms)
PV32N (501K to 1M ohm)
CRHOSPV12PV32
PV36PV36_partSeeking
Soldering and Cleaning Application Notes
PV36 label
e3TRIM 4
Request Report
PV36 (10 to 250 ohms)
PV36 (251 to 50K ohms)
PV36 (51K to 500K ohms)
PV36 (1.01M to 2M ohms)
CRHOSPV36PV37
PV37PV37_partSeeking
Soldering and Cleaning Application Notes
PV37 label
e3TRIM 4
Request Report
PV37 (10 to 250 ohms)
PV37 (10K ohms)
PV37 (251 to 25K ohms)
PV37 (51K to 500K ohms)
PV37 (501K to 1M ohm)
CRHOSPV36PV37
PVG3PVG3A_part1Soldering and Cleaning Application Notes
PVG3 label
e3TRIM 3
Request Report
PVG3 (10 to 200 ohms)
PVG3 (500 to 20K ohms)
PVG3 (50K to 2M ohms)
PVG3
PVG5PVG5A_partSeeking
Soldering Profile - RoHS Compliant SMD Trimmers
PVG5 label
e3TRIM 4
Request Report
PVG5 (10 to 200 ohms)
PVG5 (250 to 25K ohms)
PVG5 (50K to 2M ohms)
CRHOSPVG5
TC33tc33_mpartSee Note
Soldering Profile - RoHS Compliant SMD Trimmers
Label
TBDTRIM 8
Request Report
TC33X-1 (RC ≤ 1KΩ)
TC33X-1 (RC ≥ 100K Ω)
TC33X-1 (1K Ω ≤ RC ≤ 100K Ω)
TC33X-2 (RC ≤ 1K Ω)
TC33X-2 (RC ≥ 100K Ω)
TC33X-2 (1K Ω ≤ RC ≤ 100K Ω)
CRHOSTC33
TC42tc42_partSee Note
Soldering Profile - RoHS Compliant SMD Trimmers
Label
TBDTRIM 8
Request Report
TC42 (RC ≤ 1K Ω)
TC42 (RC ≥ 100K Ω)
TC42 (1K Ω ≤ RC ≤ 100K Ω)
China RoHS - TC42X
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a