Bourns offers a diverse product line that includes precise components for use in studio equipment as well as road-worthy components that are meant to resist the damage of frequent set-ups and tear-downs associated with concert tours. In everything from user input controls, to power management to keep going, to circuit protection for the equipment and uninterrupted performance, Bourns provides devices with high quality controls that allow you to produce high quality music and performance.
Bourns' comprehensive portfolio of electronic components and custom application solutions help you satisfy the demands of the market and keep the show going by delivering highly dependable performance. Bourns® Pro Audio has highly reliable faders and rotary controls for the music and lighting industries, with applications in electric guitars and effects pedals, instrument amplifiers, audio and broadcast mixing consoles, keyboards, digital drums, sound processors, and sound and video editing equipment.
Bourns® Pro Audio Product Brochure – Pro Audio Design Kits
Switch to Bourns® Pro Lighting Products
Products marked with this symbol are currently available, although not recommended for new designs.
Guitar Potentiometers
82
5/8 Inch Vintage Premium Guitar Potentiometer
95
Premium Guitar Pot w/CP Element
PDB241-GTR
24 mm Guitar Pot
PDB181-GTR
17 mm Guitar Pot
PDB182-GTRB
17 mm Blend-Balance Guitar Pot
PDB183-GTR
17 mm Guitar Pot w/Push-Pull Switch
PDB185-GTR
17 mm Guitar Pot w/Latching-Push Switch
PDB241-GNL
24 mm "No-Load" Guitar Pot
Amplifier Potentiometers
91-95
5/8 " w/CP Element, Rotary Switch
96
5/8 " w/CP Element, Rotary Switch
97
5/8 " w/CP Element, Rotary Switch
Rotary Potentiometers
PDB183
17 mm w/Push-Pull Switch
PTR90
9 mm Multi Ganged w/Rotary Switch
PTJ90
9 mm Dual Concentric Shaft w/Push-Push
PTV/PTT
12 mm Potentiometer
PEC09
9 mm Incremental w/Push Switch/Detent
PEC11H
11 mm Encoder w/High Detent Force
PEC11R
12 mm Incremental w/Push Switch/Detent
PEC11L
11 mm Low Profile Incremental w/Push Switch/Detent
PEC11S
12 mm SMT Incremental w/Push Switch
PEC12R
12 mm Incremental w/Plastic Shaft
PEL12S
12 mm Single LED Incremental w/Illuminated Shaft
PEL12D
12 mm Dual LED Incremental w/Illuminated Shaft and Switch Option
PEL12T
12 mm Triple LED Incremental w/Illuminated Shaft and Switch Option
PES12
12 mm Incremental / Shaftless
PEC16
16 mm Incremental / Long Life
EM14
14 mm Optical w/Switch
EN
22 mm Optical / High Resolution
ES14
14 mm Optical / High Resolution