Search
Languages

Contacting Multiturn

Home / Products / Sensors / Position Sensors / Contacting Multiturn
Contacting Multiturn
Specifications
Bourns® Contacting Multiturn Positions Sensors are available in busing and servo mount bodies, are often gangable, and also come with non-standard features and specifications. The Bourns® 3547, 3548 and 3549 Series are designed for HMI and MMI applications.

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometerss, Dials: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series 3750/3751
Data Sheet 3750/3751
Photo 3750_part
Buy Now Buy
(3750)

Buy
(3751)
Package Diameter 1/2 "
Shape Round
Rotational Life (no load) Cycles 1M/4M
Sealable IP40
Shaft Metal
Bushing Metal
Element Wirewound/Hybritron®
Terminal Solder Lugs/Turret Lugs
Taper-Linear x
Linearity ±0.25 %
Resistance-Minimum 1K Ω
Resistance-Maximum 100K Ω
Power Rating 1 W
Ganging
Number of Turns 10
MDS 3750S-L
3751-L
Engineering
Design Files

  Design Files

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now