MENU
Search
Languages

3750/3751

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series 3750/3751
Data Sheet 3750/3751
Photo
Buy Now
Package Diameter 1/2 "
Shape Round
Rotational Life (no load) Cycles 1M/4M
Sealable IP40
Shaft Metal
Bushing Metal
Element Wirewound/Hybritron®
Terminal Solder Lugs/Turret Lugs
Taper-Linear x
Linearity ±0.25 %
Resistance-Minimum 1K Ω
Resistance-Maximum 100K Ω
Power Rating 1 W
Ganging
Number of Turns 10
MDS 3750S-L
3751-L
Engineering
Design Files

  Design Files

 Return to Product Line
a