MENU
Search
Languages

3549

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series 3549
Data Sheet 3549
Photo
Buy Now
Package Diameter 7/8 "
Shape Round
Rotational Life (no load) Cycles 2M/5M/10M
Sealable IP50
Shaft Nickel Plated Brass/Stainless Steel
Bushing Brass/Bronze
Element Wirewound/Hybritron®
Terminal Solder Lug/Side
Taper-Linear x
Linearity ±0.2 %
Resistance-Minimum 100/1K Ω
Resistance-Maximum 100K/100K Ω
Power Rating 2 W
Ganging 2
Number of Turns 10
MDS 3549H
3549S
3549H-1AF
Engineering
Design Files

  Design Files

 Return to Product Line
a