MENU
Search
Languages

3548

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series 3548
Data Sheet 3548
Photo
Buy Now
Package Diameter 7/8 "
Shape Round
Rotational Life (no load) Cycles 1M/2.5M
Sealable IP50
Shaft Nickel Plated Brass/Stainless Steel
Bushing Brass/Bronze
Element Wirewound/Hybritron®
Terminal Solder Lug/Side
Taper-Linear x
Linearity ±0.25 %
Resistance-Minimum 200/1K Ω
Resistance-Maximum 50K/10K Ω
Power Rating 1.5 W
Ganging 2
Number of Turns 5
MDS 3548H-1xA, 3548H-1xB
3548H-1xC, 3548H-1xD
3548H-1xE-xxxx
3548S-1xG, 3548S-1xH
3548S-1xA, 3548S-1xB
3548S-1xC, 3548S-1xD
3548S-1xE
3548S-2xA, 3548S-2xB
Engineering
Design Files

  Design Files

 Return to Product Line
a