MENU
Search
Languages

3547

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Features

  • Wirewound and Hybritron® elements
  • High rotational life
  • Optional 0.20 % linearity
  • Optional A/R lug
  • RoHS compliant*
  • Suitable for use under side load
  • Designed for HMI and MMI applications
  • Dual gang option
  • Servo mount option

  Specifications

Series 3547
Data Sheet 3547
Photo
Buy Now
Package Diameter 7/8 "
Shape Round
Rotational Life (no load) Cycles 750K/1.5M
Sealable IP50
Shaft Nickel Plated Brass/Stainless Steel
Bushing Brass/Bronze
Element Wirewound/Hybritron®
Terminal Solder Lug/Side
Taper-Linear x
Linearity ±0.25 %
Resistance-Minimum 200/1K Ω
Resistance-Maximum 50K/10K Ω
Power Rating 1 W
Ganging 2
Number of Turns 3
MDS 3547H-1xA, 3547H-1xB
3547H-1xC, 3547H-1xD
3547H-1xE
3547H-2xE
3547S-1xA, 3547S-1xB
3547S-1xC, 3547S-1xD
3547S-1xE
3547S-1xH, 3547S-1xG
3547S-2xA, 3547S-2xB
3547S-2xE
Engineering
Design Files

  Design Files

 Return to Product Line
a