Search
Languages

Contacting Multiturn

Home / Products / Sensors / Position Sensors / Contacting Multiturn
Contacting Multiturn
Specifications
Bourns® Contacting Multiturn Positions Sensors are available in busing and servo mount bodies, are often gangable, and also come with non-standard features and specifications. The Bourns® 3547, 3548 and 3549 Series are designed for HMI and MMI applications.

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometerss, Dials: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Features

<ul>

<li>Bushing mount</li>
<li> Optional AR pin feature</li>
<li> Non-standard features and specifi cations available</li>
<li> Gangable</li>
<li> RoHS compliant*</li></ul>

  Specifications

Series 3543/3545
Data Sheet 3543/3545
Photo 3543_part
Buy Now Buy
(3543)

Buy
(3545)
Package Diameter 7/8 "
Shape Round
Rotational Life (no load) Cycles 300/500K
Sealable IP40
Shaft Metal
Bushing Metal
Element Wirewound
Terminal Solder Lug/Side
Taper-Linear x
Linearity ±0.25 %
Resistance-Minimum 20/50 Ω
Resistance-Maximum 50K Ω
Power Rating 1-1.5 W
Ganging 2
Number of Turns 3-5
MDS 3543S-L
3545S-L
Engineering
Design Files

  Design Files

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now