Leave a message
MENU
Search
Languages

3540/3541

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series 3540/3541
Data Sheet 3540/3541
Photo
Buy Now
Package Diameter 7/8 "
Shape Round
Rotational Life (no load) Cycles 1-5M
Sealable IP40
Shaft Metal
Bushing Metal
Element Wirewound/Hybritron®
Terminal Solder Lug/Side
Taper-Linear x
Linearity ±0.25 % / ±10 %
Resistance-Minimum 100/1K Ω
Resistance-Maximum 100K Ω
Power Rating 2 W
Ganging 2
Number of Turns 10
MDS 3540S-L
3541H-L
Engineering
Design Files

  Design Files

 Return to Product Line
a