Search
Languages

Wirewound Resistors

Quick link to the Sample Request: Request Sample
wirewound_cutaway
fw_and_pwr2010

Bourns offers a broad range of wirewound resistors with axial leaded through hole and surface mounted packages. These resistors are made by wrapped a high-performance resistive alloy wire around a low thermal resistance ceramic core. Wirewound resistors have superior pulse capability and available in non-inductive styles as well.

W, WS and FW series axial leaded through hole wirewound resistors are coated by UL 94V-0 compliant material.

FW series axial fusible resistor is UL1412 recognized and offers an integrated solution as it provides both inrush current protection and fusible overcurrent protection.

PWR series resistors covered by epoxy molded encapsulation which provides environmental protection for the resistive wire. And due to their wraparound terminations, they are suitable for surface mounting technology.   

 

Characteristics
  W, WS, FW PWR
Terminal Style Axial leaded, through hole Wraparound SMD
Sizes 9.5 x 4 to 52.5 x 8.5 (mm) 2010 to 5322 (inches)
Rated Power at 70®C 1 to 7 W 0.5 to 3 W
Resistance Range 0.01 ohms to 15 kiloohms 0.01 ohms to 15 kiloohms
Resistance Tolerance ±5 % 0.5 %, ±1 %, ±5 %
Temperature Coefficient ±200, ±300 ppm/°C ±20 to ±150 ppm/°C
Operating Temperature Range –55 to +155/200 °C –55 to +155/275 °C
 

Available features

  • High power rating
  • Superior pulse capability
  • Non-inductive version
  • UL1412 recognized fusible
  • Customized parts (surge capability, lead form)
  • Coating material meets UL 94V-0 requirements
  • RoHS compliant*
*RoHS Directive 2002/95/EC Jan. 27, 2003 including annex and RoHS Recast 2011/65/EU June 8, 2011.

Applications

  • Telecommunication Base stations
  • Audio equipment
  • Medical equipment
  • Industrial equipment
  • Smart meters
  • Renewable energy
  • Industrial
  • Power supplies/chargers
  • Lighting
  • Instruments/gauges
  • White goods
Series PWR6327
Data Sheet
Photo PWR1913_part
Resistance Range 0.01-25k ohms
Tolerances 1 %, 5 %
Temperature Coefficient ±20 to ±150 ppm
Power (Watts) 3 W
Profile/Package Style Surface Mount Wirewound
Related Documents
Design Files
Engineering
Buy Now Buy
Please take a quick survey
Quick survey  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)