MENU
Search
Languages

4600X

Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series 4600X
Data Sheet 4600X
Photo
Resistance Range 10 Ω to 10 MΩ
Resistance Tolerance 1%; 2%
Maximum Operating Voltage 100 V
Temperature Coefficient of Resistance ±100 ppm / ±250 ppm
TCR Tracking 50 ppm/°C maximum, equal values
MDS 4604X
4605X
4606X
4607X
4608X
4609X
4610X
4611X
4612X
4613X
4614X
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a