MENU
Search
Languages

4600M

Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series 4600M
Data Sheet 4600M
Photo
Resistance Range 10 Ω to 10 MΩ
Resistance Tolerance 1%; 2%
Maximum Operating Voltage 100 V
Temperature Coefficient of Resistance ±100 ppm / ±250 ppm
TCR Tracking 50 ppm/°C maximum, equal values
MDS 4604M
4605M
4606M
4607M
4608M
4609M
4610M
4611M
4612M
4613M
4614M
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line