MENU
Search
Languages

4600H

Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series 4600H
Data Sheet 4600H
Photo
Resistance Range 10 Ω to 10 MΩ
Resistance Tolerance 1%; 2%
Maximum Operating Voltage 100 V
Temperature Coefficient of Resistance ±100 ppm / ±250 ppm
TCR Tracking 50 ppm/°C maximum, equal values
MDS 4604H
4605H
4606H
4607H
4608H
4609H
4610H
4611H
4612H
4613H
4614H
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line