Metal foil resistors are constructed with a metal foil resistive element mounted on a ceramic substrate for excellent heat conductivity. The metal foil resistive element of these current sense resistors results in very low inductance, low noise and excellent reliability. Available with very low resistance values (down to five milliohms) and ideal for current sensing in consumer and telecommunication electronics and industrial automation applications.
Bourns offers the standard short terminal shape (CFN Series) and a wide terminal shape (CFG Series) wide terminal model CFG Series helps to provide improved heat dissipation and higher reliability due to larger terminations and solder joint surfaces.
Metal strip chip resistors (Model CRA, CRE, CRF, CST Series) have electroplated tin (Sn) outer terminations for soldering onto the board. The resistive element is protected by an epoxy overcoat layer.
EB welded metal strip shunts (Bourns® Model CSS Series) are manufactured using an electron beam-welded metal strip with an iron chrome or manganese copper alloy resistive element, providing excellent electrical characteristics. They also feature copper alloy terminations that deliver additional mechanical strength and enable ease of solderability.