Search
Languages
Transformers - Lan
Specifications

Bourns offers a broad breadth of power conversion components. Our customers benefit from Bourns’ automated production expertise that results in more cost efficient, reliable and higher quality components.   
 
In addition, we provide expert magnetics design support focused on efficiency and size and can deliver complete fast-turn prototypes. To address your specific needs, we invite you to fill out a worksheet to begin the process of establishing your requirements. Please select the appropriate link below:

Mineral Source Reporting for Transformers: CFSI_CMRT4-01

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series SM43001EL
Data Sheet SM43001EL
Photo sm43001el_part
Mount SMT
Description Chip LAN Transformer Module, 10 GbE, with Common Mode Chokes
MDS TBD
Design Files Downloads
Engineering
Buy Now Buy

  Design Files

Inductance (μH) min
0
max
120,000
Current Rating (A) min
0.0005
max
70
Current Saturation (A) min
0.0003
max
118
DCR (Ohms) min
0
max
484
Height (mm) min
0
max
54
Length (mm) min
0
max
54
Width (mm) min
0
max
38.1
Material Core
Shielding
Ratings
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
PT61017PELPT61017PEL_partTBD
TBD
TBD
TBDPTxxx_CoC
Request Report
PT61017PEL
China RoHS - Telecom
PT61017XPELPT61017PEL_partTBD
TBD
TBD
TBDPTxxx_CoC
Request Report
PT61017XPEL
China RoHS - Telecom
PT61018AAPEL-SPT61018AAPEL-S_part1TBD
TBD
TBDPTxxx_CoC
Request Report
PT61018AAPEL-S MDS
China RoHS - Telecom
PT61018PELPT61018PEL_partTBD
TBD
TBD
TBDPTxxx_CoC
Request Report
PT61018PEL
China RoHS - Telecom
PT61020ELpt61020_partTBD
TBD
TBD
TBDPTxxx_CoC
Request Report
TBD
China RoHS - Telecom
PT61021Lpt61021_partTBD
TBD
TBD
TBDPTxxx_CoC
Request Report
TBD
China RoHS - Telecom
PT61022Lpt61022_partTBD
TBD
TBD
TBDPTxxx_CoC
Request Report
TBD
China RoHS - Telecom
PT61022XELPT61022XEL_part1TBD
TBDPTxxx_CoC
Request Report
PT61022XEL
China RoHS - Telecom
SM13100ELSM13100EL_part1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM13100EL
China RoHS - Telecom
SM13126PELSM13100EL_part1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM13126PEL
China RoHS - Telecom
SM13143ELsm13143el_part1See Data Sheet
Ch Pwr Ind
TBDSMxxx CoC
Request Report
SM13143EL
China RoHS - Telecom
SM353230-181N7Ysm353230TBDSee Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM353230-181N7Y
China RoHS - Telecom
SM41126ELsm41126el_part1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM41126EL
China RoHS - Telecom
SM42P01ELsm42p01el_part1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM42P01EL
China RoHS - Telecom
SM453229-231N7Ysm453229_part1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM453229-231N7Y
SM453229-381N7Ysm453229_part1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM453229-381N7Y
SM453229A-381N7Ysm453229a-381n7y1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM453229A-381N7Y
China RoHS - Telecom
SM453230-121N7Ysm453230_partTBDSee Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM453230-121N7Y
China RoHS - Telecom
SM453230-121N7YPsm453230-xxxn7yp1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM453230-121N7YP
China RoHS - Telecom
SM453230-181N7Ysm453230_partTBDSee Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM453230-181N7Y
China RoHS - Telecom
SM453230-231N7YPsm453230-xxxn7yp1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM453230-231N7YP
China RoHS - Telecom
SM51108PELSM51108PEL_part1TBD
TBDSMxxx CoC
Request Report
SM51108PEL
China RoHS - Telecom
SM51430ELSM51430EL_part1TBD
TBD
TBDSMxxx CoC
Request Report
SM51430EL
China RoHS - Telecom
SM51589PELSM51589PEL_partTBD
TBD
TBD
TBDSMxxx CoC
Request Report
SM51589PEL
China RoHS - Telecom
SM51625ELSM51625EL_part2TBD
TBD
TBDSMxxx CoC
Request Report
SM51625EL
China RoHS - Telecom
SM75056PELSM75056PEL_part1TBD
TBD
TBDSMxxx CoC
Request Report
SM75056PEL
China RoHS - Telecom
SM75057PELSM75057PEL_part1TBD
TBD
TBDSMxxx CoC
Request Report
SM75057PEL
China RoHS - Telecom
SM91071ALsm91071al_part1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91071AL
China RoHS - Telecom
SM91072ALsm91072al_part1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91072AL
China RoHS - Telecom
SM91073ALsm91073al_part1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91073AL
China RoHS - Telecom
SM91074ALSM91074AL_part1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91074AL
China RoHS - Telecom
SM91076Lsm91076l1See Data Sheet
TBD
TBDTBD
Request Report
SM91076L
China RoHS - Telecom
SM91078L1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91078L
China RoHS - Telecom
SM91501ALSM91501AL_part1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91501AL
China RoHS - Telecom
SM91501ALOsm91501_part1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91501ALO
China RoHS - Telecom
SM91502ALSM91502AL_partSee Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91502AL
China RoHS - Telecom
SM91502ALAsm91502ala1See Data Sheet
TBD
TBDTBD
Request Report
SM91502ALA
China RoHS - Telecom
SM91508ALsm91508al_part1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91508AL
China RoHS - Telecom
SM91509ALsm91509al_part1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91509AL
China RoHS - Telecom
SM91514ALSM91514AL1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91514AL
China RoHS - Telecom
SM91519Lsm91519l_part1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91519L
China RoHS - Telecom
SM91527Lsm91527l_part1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91527L
China RoHS - Telecom
SM91602L1See Data Sheet
TBD
TBDSMxxx CoC
Request Report
SM91602L
China RoHS - Power
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage*


fields marked with an asterisk are required
https://www.youtube.com/embed/Nm_DJI66OI4

Bourns® Model AMS22 and AMM20 Programmer Systems

https://www.youtube.com/embed/e0LD62lj5xI

Bourns® Model AMS22 Demo

https://www.youtube.com/embed/nEB-WvEg7HA

Bourns® Model AMM20 Demo

https://www.youtube.com/embed/JfhRGnoSB3Q

Bourns® Model PWR220T

https://www.youtube.com/embed/0g-4yO34LfM

Bourns® Automotive Steering Sensors

https://www.youtube.com/embed/BS8zGqggp7U

Bourns® Pro Audio Components

https://www.youtube.com/embed/Gfielg2zKWQ

Bourns® Model 82 Vintage Premium Guitar Potentiometer

https://www.youtube.com/embed/PDyFhNtQ4us

Bourns Soldering Tips

https://www.youtube.com/embed/cZFbV1oijh4

Bourns Push-Pull Switch Guitar Application

https://www.youtube.com/embed/nRD6kc-NEtQ

Bourns Pickguard Upgrade Application

https://www.youtube.com/embed/NF-FN90Tkmk

Bourns Blend-Balance Bass Guitar Application

https://www.youtube.com/embed/HZI3tmGyOcw

Helpful Tips for Installing Guitar Potentiometers

https://www.youtube.com/embed/adTlZytoXgE

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering

https://www.youtube.com/embed/smoO4Ytp4ec

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear

https://www.youtube.com/embed/6uyti330_-4

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts

https://www.youtube.com/embed/x5XJVXOlL5Y

Bourns® Model 82 Guitar Potentiometer Factory Tour

https://www.youtube.com/embed/hEgygGlBDPg

Bourns® Overload Protection of Offline Flyback Converter

https://www.youtube.com/embed/UJ3rlY5K1bA

Bourns AEC-Q200 Competency

https://www.youtube.com/embed/euXfej62BFA

Bourns® Resettable Fuses - Multifuse® PPTC

https://www.youtube.com/embed/Y37ZDjIBpKw

Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)

https://www.youtube.com/embed/28CFXzOnadU

Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices

https://www.youtube.com/embed/LBNex6kh3m0

Bourns Battery Management

https://www.youtube.com/embed/W0BkHB1unD8

Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors

https://www.youtube.com/embed/v6D39knjJ30

Bourns® RS-485 Evaluation Board Video

https://www.youtube.com/embed/teaVJbITCng

A Brief Introduction to Bourns® TBU® High Speed Protectors

https://www.youtube.com/embed/8cKyOytCv0M

Introducing Bourns® GMOV™ Components

https://www.youtube.com/embed/Eh3vfn1KAX8

Bourns® Environmental Sensors

https://www.youtube.com/embed/mbSBI5XLdB8

A Brief Introduction to RS-485 Evaluation Board 1

https://www.youtube.com/embed/nCloWgsLah4

Overtemperature Protection for USB Type-C Cables

https://www.youtube.com/embed/6GSSjDPV9So

Bourns® PQ Series Inductors

https://www.youtube.com/embed/OJD5OoJSNPs

Bourns® SM41126EL Transformer

https://www.youtube.com/embed/GbfNc3X5WpE

Bourns® Sensor Capabilities

https://www.youtube.com/embed/xEfveaks8V4

Bourns Magnetic Capabilities

https://www.youtube.com/embed/UuVEEXet3SM

Bourns® IsoMOV™ Hybrid Protector

https://www.youtube.com/embed/MwL6m0FqEKg

Bourns - Surge Suppression Component Superimposed With Live AC

https://www.youtube.com/embed/NweconkUlyA

Surging single MOV vs 2 in Parallel

https://www.youtube.com/embed/x70Wi_vgiYs

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

https://www.youtube.com/embed/uud7z6JqXpo

Temporary Overvoltage Demo on IsoMOV M5-275

https://www.youtube.com/embed/wUqQ-cqc4o8

4030 Test Set

https://www.youtube.com/embed/t6VyHyNoxcY

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

https://www.youtube.com/embed/3U9drK0vxws

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

https://www.youtube.com/embed/P4vQ2WIBkbs

Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology

https://www.youtube.com/embed/XFOz5FF48dA

Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOV™ to the Rescue!

https://www.youtube.com/embed/hvcnul-xoQM

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

https://www.youtube.com/embed/6-5TcJx2pHw

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

https://www.youtube.com/embed/bXV4OQjGSoU

Training: Bourns® Model CSS Series Current Sense Resistors

https://www.youtube.com/embed/mmL5zo6ctRE

Training: Bourns® Current Sense Resistors

https://www.youtube.com/embed/r7r0t0wmZWw

Training: Bourns® Power Resistors

https://www.youtube.com/embed/7OMppZzrdiM

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

https://www.youtube.com/embed/BsmGkZCSoXk

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/MPj42VCMq1U

Training: Bourns® SRN Series Semi-Shielded Power Inductors

https://www.youtube.com/embed/qpnYLei_6n0

Training: Bourns® Model PWR263S-20 Fixed Resistor

https://www.youtube.com/embed/6ZqpjH8_1RU

Training: Bourns® FW Fusible Wirewound Resistor

https://www.youtube.com/embed/YKzAgeN2sa0

Training: Bourns® Magnetics Overview

https://www.youtube.com/embed/9DKj0rHayQE

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

https://www.youtube.com/embed/mLJb9i8PR_c

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

https://www.youtube.com/embed/j--IuFGVrNw

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/HXnVnYTyAtA

Training: Bourns® Singlfuse™ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuse™ SMD Fuses - AEC-Q200-Equivalent Compliant

https://www.youtube.com/embed/NBd779BDNT4

Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor

https://www.youtube.com/embed/PaiTMH8hv8I

Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)

https://www.youtube.com/embed/AGH2Hvbs7bA

Training: Bourns® 1202 Series Type 1 Hybrid SPD

https://www.youtube.com/embed/YNJLq_18Pbw

Training: Bourns® IsoMOV™ Hybrid Protection Component Product Training Module

https://www.youtube.com/embed/MH1IGkZE7oI

Training: Bourns® TBU® High-Speed Protectors (HSP)

https://www.youtube.com/embed/fymZOv0Bp7g

Training: Bourns® Model 3382 Rotary Position Sensor Training

https://www.youtube.com/embed/VDXAtPDtcrg

Training: Bourns® Multifuse® MF-RM Series

https://www.youtube.com/embed/NLFeFe-tX4U

Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device

https://www.youtube.com/embed/6oMlO_A8rLo

Training: Bourns® Transient Current Suppressor (TCS™) High-Speed Protectors (HSPs)

https://www.youtube.com/embed/V6CfK8xPBAM

Training: Bourns® Multifuse® PPTC Resettable Fuses

https://www.youtube.com/embed/yuDDvzJV5jc

Training: Bourns® ESD Protection Devices

https://www.youtube.com/embed/47i6uPYaXvc

Training: Bourns® Pressure Sensors

https://www.youtube.com/embed/iuus5evFxJI

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

https://www.youtube.com/embed/v6jeOjwF0tg

Training: Bourns® Model HCT Transformer

https://www.youtube.com/embed/ZxsWSn5Tqcg

Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)

https://www.youtube.com/embed/JsxH4eQlDrc

Training: Bourns® T-Series Fast Acting GDTs

https://www.youtube.com/embed/EoMwFN8tThs

Training: Bourns® Gas Discharge Tubes with FLAT® Technology

https://www.youtube.com/embed/o5DEqA1a7Ic

Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers

https://www.youtube.com/embed/ZN2Vl6BAi7A

Training: Bourns® Gas Discharge Tube Surge Arrestors

https://www.youtube.com/embed/4rtsti1x74E

Training: Bourns® GMOV™ Hybrid Overvoltage Protection Component