Search
Languages

Transformatoren –Signal

Transformers - Lan
Spezifikationen

Obsolete Mit diesem Symbol gekennzeichnete Produkte sind verfügbar, werden jedoch nicht für Neuentwicklungen empfohlen.

Konfliktmineralien- Herkunftsbericht für Transformers:CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Serie Datenblatt Bild Montage Beschreibung MDS Ingenieurwesen Design Dateien
PT61017PEL PT61017PEL PT61017PEL_part SMT LAN 10/100 Base-Tx, 12.8 x 9.3 x 5.65 mm Downloads
PT61018PEL PT61018PEL PT61018PEL_part SMT LAN 10/100 Base-Tx, 12.8 x 9.3 x 5.65 mm Downloads
PT61020EL PT61020EL pt61020_part SMT PT61020EL LAN 10/100/1000 Base-T Transformer Modules (PoE), 17.62 x 16 x 6 mm PT61020EL
Downloads
PT61022XEL PT61022XEL PT61022XEL_part SMT 10/100/1000 Base-T Transformer, 13.56 x 18.65 x 5.79 mm Downloads
SM51589PEL SM51589PEL SM51589PEL_part SMT 10/100/1000 Base-T Transformer (PoE) Downloads
LM-NP/-LP LM-NP/-LP Leaded Downloads
SM-LP-5001 SM-LP-5001
smlp5001 SMT
SM-LP-5002 SM-LP-5002 smlp5001 SMT Downloads
SM51430EL SM51430EL
SMT G.Fast Transformer SM51430EL
SM51625EL SM51625EL
SMT 10/100/1000 Base-T Transformer (PoE++) SM51625EL
PT61017XPEL PT61017XPEL
PT61017PEL_part SMT LAN 10/100 Base-Tx with Extended Temperature Range, 12.8 x 9.3 x 5.65 mm PT61017XPEL
SM75057PEL SM75057PEL
SM75057PEL_part SMT T1/E1 Transformer SM75057PEL
SM75056PEL SM75056PEL
SM75056PEL_part SMT T1/E1 Transformer SM75056PEL
SM91074AL SM91074AL
SMT LAN 10/100 Base-T, 125 °C, AEC-Q200 Compliant, Common Mode Choke on Cable Side, With Wire Pre-Soldering for Higher Reliability SM91074AL
SM453229-381N7Y SM453229-381N7Y
SMT Chip LAN, 10/100/1000 Transformer, 4.7 x 3.2 mm SM453229-381N7Y
SM453229-231N7Y SM453229-231N7Y
SMT Chip LAN, 10/100/1000 Transformer, PoE, 4.7 x 3.2 mm SM453229-231N7Y
SM13126PEL SM13126PEL
SMT 10/100 BASE TX LAN PoE +85 °C, IEEE 802.3, 12.8 x 9.3 x 5.65 mm SM13126PEL
SM91071AL SM91071AL
SMT LAN 10/100 Base-T, 125 °C, AEC-Q200 Compliant, Common Mode Choke on Cable Side SM91071AL
SM91072AL SM91072AL
SMT LAN 10/100 Base-T, 125 °C, AEC-Q200 Compliant, Common Mode Choke on Chip Side SM91072AL
SM41126EL SM41126EL
SMT Chip LAN Transformer Module, 10/100 Base-Tx with Common Mode Chokes, 8.67 x 12.7 x 4 mm SM41126EL
SM353230-181N7Y SM353230-181N7Y
SMT Chip LAN Transformer, 1/2.5/5G, 3.5 x 3.2 x 2.9 mm SM353230-181N7Y
SM453230-121N7Y SM453230-121N7Y
SMT Chip LAN Transformer, 10G, 4.7 x 3.2 x 2.9 mm SM453230-121N7Y
SM453230-181N7Y SM453230-181N7Y
SMT Chip LAN Transformer, 1/2.5/5G, 4.7 x 3.2 x 2.9 mm SM453230-181N7Y
SM42002EL SM42002EL
SMT Chip LAN Transformer Module, 2.5 GbE, with Common Mode Chokes, 14.6 x 17.53 x 4.5 mm SM42002EL
SM42P01EL SM42P01EL
SMT Chip LAN Transformer Module, 5 GbE, PoE+, with Common Mode Chokes SM42P01EL
SM43001EL SM43001EL
SMT Chip LAN Transformer Module, 10 GbE, with Common Mode Chokes TBD
SM43P01EL SM43P01EL
SMT Chip LAN Transformer Module, 10 GbE, PoE+, with Common Mode Chokes SM43P01EL
SM91514AL SM91514AL
SMT Signal BMS Transformer with Common Mode Chokes, 125 °C, 4.3k Vdc, AEC-Q200 Compliant SM91514AL
SM91519L SM91519L
SMT Signal BMS Transformer with Common Mode Chokes, 125 °C, 6.4k Vdc SM91519L
SM91527L SM91527L
SMT Signal BMS Transformer with Common Mode Chokes, 125 °C, 7.64k Vdc SM91527L
SM91076L SM91076L
SMT LAN 10/100 Base-T Transformer with Common Mode Chokes, 125 °C, 1.5k VAC SM91076L
SM91501ALO SM91501ALO
SMT BMS Transformer with Common Mode Chokes, AEC-Q200 Compliant, Dual Channel, 125 °C, 4.3k VDC SM91501ALO
SM91502ALA SM91502ALA
SMT BMS Transformer with Common Mode Chokes, AEC-Q200 Compliant, Single Channel, 125 °C, 4.3k VDC SM91502ALA
SM13143EL SM13143EL
SMT 10/100/1000 Base-T LAN, PoE++, +70 C, IEEE 802.3, 27.8 x 10.8 x 8.35 mm SM13143EL
SM453229A-381N7Y SM453229A-381N7Y
SMT Chip LAN Transformer, 10/100/1000 Base-T, AEC-Q200 Compliant SM453229A-381N7Y
SM453230-231N7YP SM453230-231N7YP
SMT Chip LAN Transformer, 1 / 2.5 / 5 GbE, PoE+ SM453230-231N7YP
SM453230-121N7YP SM453230-121N7YP
SMT Chip LAN Transformer, 10 GbE, PoE+ SM453230-121N7YP
SM91078L SM91078L
SMT LAN Transformer/CMC, 12 Pin, 100Base-T, SGL, 4.0K VAC, -40 to 105 °C SM91078L
SM91525AL SM91525AL
SMT BMS Transformer with Common Mode Chokes, AEC-Q200 Compliant, 6-Pin, Single Channel, 4.3k VDC SM91525AL
SM91534AL SM91534AL
SMT BMS Transformer with Common Mode Chokes, 6 Pins, 6.4k VDC, -40 to 125 °C SM91534AL
SM91542AL SM91542AL
SMT BMS Transformer with Common Mode Chokes, 6 Pin, Signal, 4.3k VDC, –40 to +125 °C SM91542AL
SM91536AL SM91536AL
SMT BMS Transformer with Common Mode Chokes, 6 Pins, SGL, 3.0K VAC, -40 to 125 °C SM91536AL
SM91604L SM91604L
SMT LAN Transformer with Common Mode Chokes, 24-Pin, 1000Base, 4.68k VDC, -40 to +105 °C SM91604L
SM91806AL SM91806AL
SMT BMS Planar Transformer, Signal, 6 Pins, 4300 VDC, -40 to +125 °C SM91806AL
SM91801AL SM91801AL
SMT BMS Planar Transformer, Signal, 6 Pins, 4300 VDC, -40 to +125 ℃ SM91801AL
SM91872AL SM91872AL
SMT BMS Transformer, 6 Pins, SIN, 4.0k VAC, –40 °C to +125 °C Temperature Range SM91872AL
SM91808AL SM91808AL
SMT BMS Planar Transformer, Single Channel, 6 Pins, 4.3k VDC, -40 ℃ to +125 ℃ TBD
SM91543AL SM91543AL
SMT BMS Transformer with Common Mode Chokes, 6 Pins, Signal, 5600 VAC or 8000 VDC SM91543AL
SM91803AL SM91803AL
SMT BMS Transformer, Signal, 6 Pins, 4.3k VDC TBD
SM91574AL SM91574AL
SMT BMS Transformer with Common Mode Chokes, 6 Pins, Signal, 3k VAC, -40 °C to +125 °C SM91574AL
SM91523AL SM91523AL
SMT BMS Transformer/CMC, 6 Pins, SGL, 3.5k VAC, -40 °C to +125 °C SM91523AL
Model/Datasheet Bild MSL Lötprofile Verpackungsetikett Anschluss Konf. Prüfberichte Dritter MDB China RoHS
FileTypeSizeUploaded onDownload
Schutz für Hochgeschwindigkeits-KommunikationsanschlüssePDF843,57 KB28 Mai, 2015 Download
Mit einem Sternchen markierte Felder sind Pflichtfelder
Anwendung*