Leave a message
MENU
Search
Languages

HCTSM150102HL
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
Series HCTSM150102HL
Data Sheet HCTSM150102HL
Photo
Size 21.3 x 15 x 9.6 mm
Input Voltage 3.3 - 5 VDC
Output Voltage 3.3 - 15 VDC
Output Current 0.35 A Peak
Frequency 250 - 550 kHz
Primary/Secondary Turns Ratio Various
MDS HCTSM150102HL
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a