MENU
Search
Languages

Kaschke® Component Capabilities

Kaschke Components Capabilities

  • Broad range of custom components
    • From miniature SMD chokes for medical devices to high-performance boost chokes for inverters used in wireless energy transfer systems of up to 240 kW
    • SMPS transformers for any topologies
    • CMC, DMC, PFC and storage chokes
  • Ultra-fine wire, Litz wire, edge wire and foil winding
  • Modern soldering, joining, potting, testing technology for process control
  • Flexible and automated production lines
from_small_to_large
 
 

No matter which power configuration you have – we can offer solutions.

AC Filter Chokes
High current capability
Low capacity winding
Helical flat winding
High Power Inductor Modules
Low core loss
Switching Frequency up to 200 kHz
Various cooling concept
 Planar Transformers
Low profile
High Switching Frequency
PCB based and wirewound
Current Transformers
Current range 1 - 2000 A
50 Hz – 2 MHz
Various models
PFC Inductors
Current range 1 - 50 A
30 – 300 kHz
Low parasitic capacity
Power Transformers
Up to 100 kW
Switching Frequency 20 - 200 kHz
Various cooling concepts
 

By supplying wide range of inductive components, we provide customers with innovative solutions to meet even the most demanding challenges.

Bourns produces a full range of Kaschke components from miniature chokes for low to medium risk medical devices* to high-performance boost chokes for inverters used in contactless energy transfer systems of up to 240 kW.

Bourns uses a diverse range of cutting-edge production techniques to produce its extensive range of Kaschke components.

Ultra-fine winding
Toroid winding
Linear winding
Hand winding
Foil winding
Edge-wire winding

From ultra-fine wire and Litz wire to edge wire winding and foil winding, our system and tool manufacturing facilities enable us to allocate machines, appliances, soldering devices and measuring equipment flexibly and efficiently, ensuring maximum process stability in the production of each and every product.