Search
Languages

J.W. Miller® - Through-Hole Common Mode Chokes

J.W. Miller® - Through-Hole Common Mode Chokes
Specifications
Bourns® J.W. Miller® - Through-Hole Common Mode Chokes are high inductance, reduce conductive EMI emission, and many come in compact sizes. These through-hole CMCs are often used in line filters for switch-mode power supplies.

Mineral Source Reporting for J.W. Miller® Magnetic Products: CMRT

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

  Design Files

Inductance (μH) min
0
max
120,000
Current Rating (A) min
0.0005
max
70
Current Saturation (A) min
0.0003
max
118
DCR (Ohms) min
0
max
484
Height (mm) min
0
max
54
Length (mm) min
0
max
54
Width (mm) min
0
max
38.1
Material Core
Shielding
Ratings