Search
Languages

EMC Chokes

Common Mode Chokes/Filters: Power Line

Common Mode Chokes: High Power High Ripple (HPHR)

Series Data Sheet Photo Inductance (μH ±20%) @ 10 kHz Rated Current (A) Max. DC Resistance (mΩ) L Peak Current (μH) Peak Current (A) MDS Engineering Buy Now
15322x 15322x 19, 32, 75, 165, 250 50, 65, 80, 125, 133 1, 2, 4, 6, 13 6, 15, 30, 45, 79 60, 75, 92, 140, 186 153220
153222
153223
153224 
Downloads BUY
15323x 15323x 0.3, 1.0 13, 20 12, 34 0.16, 0.6 16, 32 153230
153231
Downloads BUY

Common Mode Chokes/Filters: Signal Line

Series Data Sheet Photo Size MDS Design Files Engineering Buy Now
CCF1206 CCF1206 CCF1206 1.25 x 1 x 0.6 mm CCF1206
Downloads Buy
DR221 DR221 sm73818 6 x 3 mm DR221
Downloads Buy
DR331 DR331 dr331_part 9 x 6.4 mm DR331
Downloads Buy
DR334A DR334A DR334A 9 x 5.8 x 3.6 mm DR334A
Downloads Buy
SRF1209U4 SRF1209U4 1.2 x 1.0 x 0.9 mm SRF1209U4
Downloads Buy
SRF2012A SRF2012A SRF2012_part 2 x 1.2 x 1.2 mm SRF2012A
Downloads Buy
SRF2012A-801Y SRF2012A-801Y srf2012a_801y_part 2 x 1.2 x 1.2 mm SRF2012A-801Y
Downloads Buy
SRF2012AA SRF2012AA SRF2012AA 2 x 1.2 x 1.2 mm SRF2012AA
SRF2012A-900YA
Downloads Buy
SRF3216 SRF3216 SRF3216_part 3.2 x 1.6 x 2 mm SRF3216
Downloads Buy
SRF3216A SRF3216A SRF3216A 3.2 x 1.6 x 2 mm SRF3216A
Downloads Buy
SRF3225AB SRF3225AB srf3225ab_part 3.2 x 2.5 x 2.5 mm SRF3225AB
Downloads Buy
SRF3225TABG-101Y SRF3225TABG-101Y 3.3 x 2.5 x 2.5 mm SRF3225TABG
Downloads Buy
SRF3225TABM SRF3225TABM srf3225tabm_part 3.3 x 2.5 x 2.5 mm SRF3225TABM
Downloads Buy
SRF3225TAC SRF3225TAC srf3225tac_part 3.2 x 2.5 x 2.5 mm SRF3225TAC
Downloads Buy
SRF3225TAFD SRF3225TAFD srf3225tafd_part 3.3 x 2.5 x 2.5 mm SRF3225TAFD
Downloads Buy
SRF4530A SRF4530A srf4530a_part 4.5 x 3.2 x 3 mm SRF4530A
Downloads Buy
SRF4530AG SRF4530AG srf4530ag_part 4.5 x 3.2 x 3 mm SRF4530AG
Downloads Buy
SRF4532 SRF4532 SRF4532_part 4.5 x 3.2 x 2.8 mm SRF4532
Downloads Buy

Through-Hole (TH) Common Mode Chokes

Series Data Sheet Photo Size MDS Design Files Engineering Buy Now
47700 47700 40 x 38 x 22 mm 047700
Downloads Buy
47701 47701 40 x 38 x 22 mm 047701
Downloads Buy
47702 47702 40 x 38 x 22 mm 047702
Downloads Buy
47703 47703 40 x 38 x 22 mm 047703
Downloads Buy
47704 47704 40 x 38 x 22 mm 047704
Downloads Buy
7100 7100 7100 15.2 - 30.5 OD x 11.4 - 20.3 Thk Downloads Buy
7300 7300 7300 17 L x 11 - 15.5 W x 12 - 17 Ht 7355-H-RC
Downloads Buy
7400 7400_7500_series
7400 19 L x 17 W x 21 Ht 74xx-RC
Buy
8100 8100 8100 19.3 - 43.2 L x 10.8 - 22.9 W x 15.2 - 30.5 Ht 8103
8105
8107
8115
Downloads Buy
CM13093CT-102 CM13093CT-102 13 x 16 x 9.2 mm CM13093CT-102
Downloads Buy
CM13093CT-242 CM13093CT-242 13 x 16 x 9.2 mm CM13090CT-242
Downloads Buy
CM13093CT-412 CM13093CT-412 13 x 16 x 9.2 mm CM13092CT-412
Downloads Buy
CM13093CT-872 CM13093CT-872 13 x 16 x 9.2 mm CM13091CT-872
Downloads Buy
CM4030 CM4030 41 x 31 x 40 mm CM40300CT-892
CM40301CT-522
CM40302CT-452
CM40303CT-292
Downloads Buy

Chip Beads

EMC Filter Chokes

Series Data Sheet Photo MDS Engineering Buy Now
071923 071923 071923
Buy
093267 093267 093267
Buy