Leave a message
MENU
Search
Languages

Networks

Standard Thick Film Networks
Specifications
Technical Library

Bourns® resistor networks help space-sensitive applications by minimizing space, reducing costs, increasing board yields and reliability by reducing component count. Thick film resistor networks are available in a wide variety of package sizes and standard circuits in surface mount and through-hole packages.

Typical applications: Computer, telephone equipment, telecommunications testers, satellites, optical networking and voice recognition equipment.

For Application Notes and further documents please visit our library.

Bourns® Resistive Products Overview White Paper

For Thin Film on Silicon Resistor Network solutions click here.

Products marked with this symbol are currently available, although not recommended for new designs.

Mineral Source Reporting for Resistor Networks: CMRT

Product Series
Collateral
Request Samples
Contact Us
Series Data Sheet Photo Resistance Range Resistance Tolerance Maximum Operating Voltage Temperature Coefficient of Resistance TCR Tracking MDS Design Files Engineering Buy Now
4100R Series 4100R Series 4116r_part 10 Ω to 10 MΩ 0,5%; 1%; 2% 100 V ±100 ppm / ±250 ppm 50 ppm/°C maximum, equal values 4108R
4114R
4116R
4118R
4120R
Downloads Buy
4300H Series 4300H Series 4310H_part 10 Ω to 10 MΩ 0,5%; 1%; 2% 100 V ±100 ppm / ±250 ppm 50 ppm/°C maximum, equal values 4304H
4306H
4308H
4310H
Downloads Buy
4300M Series 4300M Series 4310M_part 10 Ω to 10 MΩ 0,5%; 1%; 2% 100 V ±100 ppm / ±250 ppm 50 ppm/°C maximum, equal values 4304M
4306M
4308M
4310M
Downloads Buy
4300R Series 4300R Series 4311R_part 10 Ω to 10 MΩ 0,5%; 1%; 2% 100 V ±100 ppm / ±250 ppm 50 ppm/°C maximum, equal values 4306R
4308R
4309R
4310R
4311R
Downloads Buy
4400P Series 4400P Series 4416P_part 10 Ω to 2.2 MΩ 0,5%; 1%; 2% 50 V ±100 ppm / ±250 ppm 50 ppm/°C maximum, equal values 4416P
4420P
Downloads Buy
4600H 4600H 4600H 10 Ω to 10 MΩ 1%; 2% 100 V ±100 ppm / ±250 ppm 50 ppm/°C maximum, equal values 4604H
4605H
4606H
4607H
4608H
4609H
4610H
4611H
4612H
4613H
4614H
Downloads Buy
4600M 4600M 4600M 10 Ω to 10 MΩ 1%; 2% 100 V ±100 ppm / ±250 ppm 50 ppm/°C maximum, equal values 4604M
4605M
4606M
4607M
4608M
4609M
4610M
4611M
4612M
4613M
4614M
Downloads Buy
4600X 4600X 4600X 10 Ω to 10 MΩ 1%; 2% 100 V ±100 ppm / ±250 ppm 50 ppm/°C maximum, equal values 4604X
4605X
4606X
4607X
4608X
4609X
4610X
4611X
4612X
4613X
4614X
Downloads Buy
4800P Series 4800P Series 4816P_part 10 Ω to 2.2 MΩ 0,5%; 1%; 2% 50 V ±100 ppm / ±250 ppm 50 ppm/°C maximum, equal values; 100 ppm/°C 50 W and above 4814P
4816P
4818P
4820P
Downloads Buy
R/2R R/2R r2r_part 100 Ω to 1 MΩ ±2 % ±100 ppm/°C Seeking
Buy
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a