Search
Languages

Datasheets
Keywords
Inventory

Pulse Power Resistors

For more information, please download the CHP Series Ultra-High power Chip Resistor Application Note.

Quick link to the Sample Request: Request Sample
Series Data Sheet Photo Resistance Range Tolerances Temperature Coefficient Power per Resistor Physical Configuration Related Documents Design Files Buy Now
CRS0805 CRS0805 cr100main 1 ohm to 1 megohm 1 %/5 % ±100 ppm/±200 ppm 0.25 W Thick Film Chip CRS0805
Downloads Buy
CRS1206 CRS1206 cr100main 1 ohm to 1 megohm 1 %/5 % ±100 ppm/±200 ppm 0.5 W Thick Film Chip CRS1206
Downloads Buy
CRS2010 CRS2010 cr100main 1 ohm to 1 megohm 1 %/5 % ±100 ppm/±200 ppm 1 W Thick Film Chip CRS2010
Downloads Buy
CRS2512 CRS2512 cr100main 1 ohm to 1 megohm 1 %/5 % ±100 ppm/±200 ppm 2 W Thick Film Chip CRS2512
Downloads Buy
CRS0603A CRS0603A CRS-A_part 1 ohm to 1 megohm 1 %, 5 % ±100 ppm/±200 ppm 0.125 W Thick Film Chip CRS0603A
Downloads Buy
CRS0805A CRS0805A CRS-A_part 1 ohm to 1 megohm 1 %, 5 % ±100 ppm/±150 ppm/±200 ppm 0.25 W Thick Film Chip CRS0805A
Downloads Buy
CRS1206A CRS1206A CRS-A_part 1 ohm to 1 megohm 1 %, 5 % ±100 ppm/±200 ppm 0.5 W Thick Film Chip CRS1206A
Downloads Buy
CRS1210A CRS1210A CRS-A_part 1 ohm to 1 megohm 1 %, 5 % ±100 ppm/±200 ppm 0.5 W Thick Film Chip CRS1210A
Downloads Buy
CRS2010A CRS2010A CRS-A_part 1 ohm to 1 megohm 1 %, 5 % ±100 ppm/±200 ppm 1 W Thick Film Chip CRS2010A
Downloads Buy
CRS2512A CRS2512A CRS-A_part 1 ohm to 1 megohm 1 %, 5 % ±100 ppm/±200 ppm 2 W Thick Film Chip CRS2512A
Downloads Buy
CHP0603 CHP0603 CHP_part 1 ohm to 1 megohm 1 %/5 % ±100 ppm/±200 ppm 0.33 W Thick Film Chip CHP0603
Downloads Buy
CHP0805 CHP0805 CHP_part 1 ohm to 1 megohm 1 %/5 % ±100 ppm/±150 ppm/±200 ppm 0.5 W Thick Film Chip CHP0805
Downloads Buy
CHP1206 CHP1206 CHP_part 1 ohm to 1 megohm 1 %/5 % ±100 ppm/±200 ppm 0.75 W Thick Film Chip CHP1206
Downloads Buy
CHP2512 CHP2512 CHP_part 0.1 ohm to 1 megohm 1 %/5 % ±100 ppm/±200 ppm 3 W Thick Film Chip CHP2512
Downloads Buy
PWR2010 PWR2010 PWR2010_part 0.1-1K ohms 0.5 %,1 %, 5 % ±20 to ±90 ppm 0.5 W Surface Mount Wirewound Downloads Buy
PWR2615 PWR2615 pwr4525_part 0.01-3k ohms 1 %, 5 % ±20 to ±150 ppm 1 W Surface Mount Wirewound PWR2615
Downloads Buy
PWR3014 PWR3014 PWR2010_part 0.1-4K ohms 0.5 %,1 %, 5 % ±20 to ±90 ppm 1 W Surface Mount Wirewound Downloads Buy
PWR4318 PWR4318 PWR2010_part 0.1-8K ohms 0.5 %,1 %, 5 % ±20 to ±90 ppm 2 W Surface Mount Wirewound Downloads Buy
PWR4525 PWR4525 pwr4525_part 0.01-15k ohms 1 %, 5 % ±20 to ±150 ppm 2 W Surface Mount Wirewound PWR4525
Downloads Buy
PWR5322 PWR5322 PWR2010_part 0.1-15K ohms 0.5 %,1 %, 5 % ±20 to ±90 ppm 3 W Surface Mount Wirewound Downloads Buy
FW Series Fusible FW Series Fusible FW_part 4.7 to 100 ohms 5 % ±200 ppm 1, 2, 3, 5, 7 W Through-hole Axial Wirewound FW Series
Downloads Buy
(FW1)

Buy
(FW2)

Buy
(FW3)

Buy
(FW5)

Buy
(FW7)
W Series W Series W_photo 15 to 150 ohms 5 % ±300 ppm 1-10 W Axial W Series
Downloads Buy
(W1M)

Buy
(W2M)

Buy
(W3M)

Buy
(W5M)

Buy
(W7M)

Buy
(W9M)

Buy
(W10)
WS Series Surge Withstand WS Series Surge Withstand WS_part 15 ohms to 3.3 kilohms 5 % ±200 ppm 1-8 W Through-hole Axial Wirewound Downloads Buy
(WS1)

Buy
(WS)

Buy
(WS2)

Buy
(WS3)

Buy
(WS5)

Buy
(WS7)

Buy
(WS8)