MENU
Search
Languages

CD-MMBL110S

**Surge Current 8.3 ms single phase, half sine wave, 60 Hz (JDEC Method).
Max. Avg. Forward Current – IF(AV) (A)
Max. Repetitive Peak Reverse Voltage – VRRM (V) min
20
max
2000
Peak Forward Surge Current – IFSM (A) min
2
max
150
Instantaneous Forward Voltage drop – VF (V) min
0.37
max
6
Reverse Recovery Time – Trr (ns) min
35
max
3000
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Repetitive Peak Reverse Current – IRRM (mA) min
0.1
max
550
Junction Capacitance – CJ (pF) min
6
max
250
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Function
Package
AEC-Q Compliance
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
CD-DF4xxSL SeriesCD-MBL_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD-DF4xxS
CD-DF4xxSL
China RoHS2 EFUP50 - Rectifier Diodes2
CD-HD0x SeriesCD-MBL_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 2
Request Report
CD-HD0x
China RoHS2 EFUP50 - Rectifier Diodes2
CD-HD2xL SeriesCD-MBL_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 2
Request Report
CD-HD2x
CD-HD2xL
China RoHS2 EFUP50 - Rectifier Diodes2
CD-MBL1xxS SeriesCD-MBL_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD-MBL1xxSL_S
China RoHS2 EFUP50 - Rectifier Diodes2
CD-MMBL110Scd-mmbl110s_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD-MMBL110S
China RoHS2 EFUP50 - Rectifier Diodes2
CD-MBL1xxSL SeriesCD-MBL_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD-MBL1xxSL_S
China RoHS2 EFUP50 - Rectifier Diodes2
CD-MBL2xxSL SeriesCD-MBL_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD-MBL2xxS
CD-MBL2xxSL
China RoHS2 EFUP50 - Rectifier Diodes2
CD0603-B0xRCD0603-B_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 2
Request Report
CD0603-B0xR
China RoHS2 EFUP50 - Rectifier Diodes1
CD1206-B2 Seriescd2010_b140_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 2
Request Report
CD1206-B Series MDS
China RoHS2 EFUP50 - Rectifier Diodes1
CD1408-R1 Seriescd1408_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD1408
China RoHS2 EFUP50 - Rectifier Diodes2
CD1408-F1 Seriescd1408_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD1408
China RoHS2 EFUP50 - Rectifier Diodes2
CD1408-FF1 Seriescd1408_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD1408
China RoHS2 EFUP50 - Rectifier Diodes2
CD1408-FU1 Seriescd1408_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD1408
China RoHS2 EFUP50 - Rectifier Diodes2
CD123D-B1xRCD123D-B_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 2
Request Report
CD123D-B1xR
China RoHS2 EFUP50 - Rectifier Diodes1
CD2010-B140cd2010_b140_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 2
Request Report
CD2010
China RoHS2 EFUP50 - Rectifier Diodes1
CD2010-B160cd2010_b140_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 2
Request Report
CD2010
China RoHS2 EFUP50 - Rectifier Diodes1
CD214A-B1xR SeriesCD214A_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 2
Request Report
CD214A-B1xR
China RoHS2 EFUP50 - Rectifier Diodes1
CD214A-FS1xCD214A_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214A-FS1x
China RoHS2 EFUP50 - Rectifier Diodes2
CD214A-B2xR SeriesCD214A_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 2
Request Report
CD214A-B2xR
China RoHS2 EFUP50 - Rectifier Diodes1
CD214A-B3xR SeriesCD214A_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 2
Request Report
CD214A-B3xR
China RoHS2 EFUP50 - Rectifier Diodes1
CD214A-R12000RCD214A_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214A-R12000R
China RoHS2 EFUP50 - Rectifier Diodes2
CD214A-RS1xCD214A_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214A-RS1x
China RoHS2 EFUP50 - Rectifier Diodes2
CD214A-S1xCD214A_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214A-S1x
China RoHS2 EFUP50 - Rectifier Diodes2
CD214B-B2xR SeriesCD214B_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 2
Request Report
CD214B-B2xR
China RoHS2 EFUP50 - Rectifier Diodes1
CD214B-B3xR SeriesCD214B_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 2
Request Report
CD214B-B3xR
China RoHS2 EFUP50 - Rectifier Diodes1
CD214B-FS2x SeriesCD214B_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214B-FS2x
China RoHS2 EFUP50 - Rectifier Diodes2
CD214B-FS3x SeriesCD214B_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214B-FS3x
China RoHS2 EFUP50 - Rectifier Diodes2
CD214B-S2xCD214B_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214B-S2x
China RoHS2 EFUP50 - Rectifier Diodes2
CD214C-B3xR SeriesCD214C_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 2
Request Report
CD214C-B3xR
China RoHS2 EFUP50 - Rectifier Diodes1
CD214B-S3xCD214B_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214B-S3x
China RoHS2 EFUP50 - Rectifier Diodes2
CD214C-FS3x SeriesCD214C_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214C-FS3x
China RoHS2 EFUP50 - Rectifier Diodes2
CD214C-S3x SeriesCD214C_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214C-S3x
China RoHS2 EFUP50 - Rectifier Diodes2
CD1005-B0520cd1005_b0520_part_nr1SMD - Semiconductor Packages
Label Diodes1
e4CD 1
Request Report
CD1005 MDS
China RoHS2 - Rectifier Diodes
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series CD-MMBL110S
Data Sheet CD-MMBL110S
Photo
Type Bridge Rectifier Diodes
Repetitive Peak Reverse Voltage Symbol: VRRM / unit: V 1000
Average Forward Current Symbol: IO / unit: A 1
Peak Forward Surge Current** Symbol: IFSM / unit: A 30
RoHS Compliant CD-MMBL110S
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line