Leave a message
MENU
Search
Languages

Protection Plug-In Modules - 4-Type

Protection Plug-In Modules - 4-Type
Specifications

All Bourns® Telephone Protectors are designed to provide highly safe and reliable protection against lightning surges, power-cross conditions and ground-potential rises.

The 4-type overvoltage and overcurrent (sneak-current) 5-pins utilize Gas Discharge Tube (GDT), Multi-Stage Protector (MSP®) and TBU® High-Speed Protector (HSP) technologies to provide primary protection for electronic equipment of twisted-pair circuits.

Bourns offers our MSP® technology which contains both solid state and GDT protection components with our "switch-grade fail-short". This technology provides the fast turn-on advantages of solid state with the robustness of the GDT and the reliability and safety of our rugged failsafe. MSP® devices have 10 times the surge life of standard GDT protectors.

The TBU® HSP is utilized for advanced overcurrent protection.

Please refer to to the Bourns® Outside Plant Products Overview Guide (PDF, 2.4MB) for further information.

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs. 

Product Series
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Description Design Files Engineering Buy Now
2430 2430 2430_part Sneak Current MSP® Downloads Buy
2440 2440 2440_part Sneak Current GDT Downloads Buy
2470 2470 2430_part Sneak Current MSP®/TBU® HSP Downloads Buy
85028 85028 8502x_part 5-Pin Receptacle Downloads Buy
C-303 SS C-303 SS C-303_SS_part 5-Pin, 3- & 4-Type SS Buy
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download

4030 Test Set

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a