Leave a message
MENU
Search
Languages

Protection Plug-In Modules - 3-Type

Protection Plug-In Modules - 3-Type
Specifications

All Bourns® Telephone Protectors are designed to provide highly safe and reliable protection against lightning surges, power-cross conditions and ground-potential rises.

The 3-type overvoltage 5-pins utilize Gas Discharge Tube (GDT) and Multi-Stage Protector (MSP®) technologies to provide primary protection for electronic equipment of twisted-pair circuits.

Bourns offers our MSP® technology which contains both solid state and GDT protection components with our "switch-grade fail-short". This technology provides the fast turn-on advantages of solid-state with the robustness of the GDT and the reliability and safety of our rugged failsafe. MSP® devices have 10 times the surge life of standard GDT protectors.

The TBU® High-Speed Protector is utilized for advanced overcurrent protection.

Please refer to the Bourns® Outside Plant Products Overview Guide (PDF, 2.4MB) for further information.

Product Series
Collateral
Videos
Request Samples
Contact Us
Series Data Sheet Photo Description Design Files Engineering Buy Now
2410 2410 2410_2420_part Overvoltage MSP® Downloads Buy
2420 2420 2410_2420_part Common Chamber GDT, BUG-less Downloads Buy
85028 85028 8502x_part 5-Pin Receptacle Downloads Buy
C-303 SS C-303 SS C-303_SS_part 5-Pin, 3- & 4-Type SS Buy
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download

4030 Test Set

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a