Search
Languages
prodline_dongle
Specifications

The Model 2391-A Isolated Dongle is designed specifically for communications installations where grounding systems are not present, or where the ground rod is missing due to theft or ineffective due to corrosion. Ungrounded communications circuits at the customer location can pose a damage risk to equipment due to lightning and other transient events. Normally, these transients would be shunted away from the customer’s equipment where proper grounding and primary protection exist.

The Bourns® Model 2391-A utilizes multiple Bourns circuit protection technologies in its design to create a dongle that blocks transient events up to rated limits without the use of a ground.

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series 2391
Data Sheet 2391
Photo 2391-A_part
Description Isolation Dongle for CPE Connected to Ungrounded System
Design Files Downloads
Engineering
Buy Now Buy

  Design Files

Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
23912391-A_part1TBD
TBD
2391-A
Request Report
2391-A
China RoHS2 CO-OSP