This link will direct you to a web page outside the Bourns app. Do you wish to proceed?
Yes
No
< BACK
My Bourns
Careers
Contact Us
English
中文(繁體)
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
Varistor Products
/
product detail
EV
Home
/
Products
/
Varsitor
/
Through-Hole
DATA SHEET
MDS
Buy
Return to Product Line
Specifications
Description
Disc varistors with superior surge capabilities
Technology & Package
MOV round disk
Sizes (mm) or Pkg
7, 10, 14, 20
Max Continuous Voltage (V
rms
)
150 – 550 V
Max Continuous Voltage (Vdc)
200 – 745 V
Peak Single Pulse Current 8/20µs (I
max
)
2,500 – 15,000 A
Response Time
<25 ns
Temperature Rating ⁰C
–40 to +105
Agency Listing
UL 1449
E313168
Design Files
Downloads