Search
Languages

Ceramic PTC Resettable Fuses

prodline_cptc
Specifications
Technical Library

Bourns® Ceramic PTC Resettable Fuses are primarily used as an overcurrent protector in telecom applications like Customer Premise Equipment (CPE), Central Office Equipment (CO), and access equipment.

Its high voltage rating also fits in AC port protection and can act as an inrush current limiter..

More information:

• Conflict Mineral Source Reporting: CMRT
• Technical inquiries: PTC.Heaters@Bourns.com
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series CMF-RL
Data Sheet CMF-RL
Photo cmf_rl_part
Type Radial Leaded
Rated Voltage 60 VDC - 230 VAC
Ihold (A) 0.05 - 0.14
Agency Certificates

UL-1434
(file no. E307915)

MDS MDS
Design Files Design Files