Leave a message
MENU
Search
Languages

Specifications

Description
AEC-Q200 Compliant High Voltage 2-Electrode Miniature GDT
Dimensions (Diameter x Length mm)
8.5 x 8.9
Capacitance pF
<1
DC Breakdown Voltage Range V
3000 to 7200
Nominal 8/20µs Impulse Discharge Current (kA) 10
5
Max 8x20µs Impulse Current (kA) 1 Application
10
Operating Temperature Range C°
-40 to +125
Packaging Options
Tape & Reel, Bulk

 Design Files

Downloads
a