Search
Languages

High Current Series

High Current Series
Specifications

High-current GDT surge arrestor devices are designed to handle very large impulse discharge currents. Typically utilized in surge protective devices (SPDs), these GDTs have 8/20 μs impulse current ratings of 40-100 kA.

Conflict Mineral Source Reporting for GDT, SPD, MOV: CMRT

Quick link to the Sample Request: Request Sample
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series GDT230E
Data Sheet GDT230E
Description Very High Energy 2-Electrode Power GDT
Photo
Device Symbol gdt_2_electrode
Dimensions (Diameter x Length mm) 29.5 x 12.4
Capacitance pF N/A
DC Breakdown Voltage Range V 500-800
Nominal 8/20µs Impulse Discharge Current (kA) 10 100 kA 10 Operations
Max 8x20µs Impulse Current (kA) 1 Application 160
Max 10x350µs Impulse Current (kA) 1 Application 50
Operating Temperature Range C° –40 to +105
Packaging Options Box
RoHS Compliant GDT230E
MDS GDT230E-xx-A_MDS
GDT230E-xx-T1_MDS
GDT230E-xx-T2_MDS
Design Files Downloads
Engineering
Buy Now Buy

  Design Files

DC Sparkover min
75
max
7200
Capacitance Max @ 1 MHZ (pF) min
0.5
max
20
Nominal Current for 10 hits @ 8/20us (kA) min
1
max
40
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Max Current for 1 hit @ 8/20us (kA) min
2
max
100
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Max Current for 1 hit @ 10/350us (kA) min
1
max
8
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Minimum Number of hits 10/1000us @100A min
25
max
3000
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Maximum AC Discharge Current (A) min
1
max
300
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Impulse Sparkover @100V/us (V) min
60
max
7000
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Impulse Sparkover @1000V/us (V) min
500
max
10000
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Electrodes
Tj Low (°C)
Tj High (°C)
Peak Off-state Voltage (V)
Holdover: Voltage (V) / Current (mA)
Footprint (mm)
Special Configuration
Performance Characterization
Duty Rating
Mounting Configuration
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
2003-xx-SM2003_part1TBD
TBD
e3GDT
Request Report
2003
China RoHS2 - GDT
2011 Series w/FLAT® Technology2011_FLAT_part1GDT TP
TBD
e3GDT
Request Report
2011 FLAT
China RoHS2 - GDT
2017 Series w/FLAT® Technology2017-FLAT_part1GDT TP
TBD
e3GDT
Request Report
2017 FLAT
China RoHS2 - GDT
2018 Series w/FLAT® Technology2018-FLAT_part1GDT TP
TBD
e3GDT
Request Report
2018-FLAT
China RoHS2 - GDT
2019 Series w/FLAT® Technology2019_FLAT_part1GDT TP
TBD
e3GDT
Request Report
2019 FLAT
China RoHS2 - GDT
2020-xxT2020-xxT_part1GDT TP
TBD
GDT
Request Report
2020-xxT
China RoHS2 - GDT
2026-xx-XX2026_part1GDT TP
TBD
e3GDT
Request Report
2026-xx-XXLF
China RoHS2 - GDT
2026-xx-xx-MSP2026_msp1GDT TP
TBD
e3GDT
Request Report
2026-xx-XX-MSP
China RoHS2 - GDT
2027-A-xx-SM1GDT TP
TBD
e3GDT
Request Report
2027-A-xx-SM
China RoHS2 - GDT
2027-xx-SM2035_xx_sm_part_photo1GDT TP
TBD
e3GDT
Request Report
2027 and 2029-XX-SMLF
China RoHS2 - GDT
2027-xx-XX2027_xx_part1GDT TP
TBD
e3GDT
Request Report
2027-xx-XXLF
China RoHS2 - GDT
2029-xx-SMLF2035_xx_sm_part_photo1GDT TP
TBD
e3GDT
Request Report
2027 and 2029-XX-SMLF
China RoHS2 - GDT
2030-xxT-SM2030-xxT_part1GDT TP
TBD
e3GDT
Request Report
2030-23T-SMLF
2030-42T-SMLF
China RoHS2 - GDT
2031-xxT-SM2031-xxT_part1GDT TP
TBD
e3GDT
Request Report
2031-xxT-SM
China RoHS2 - GDT
2033-xxx-G5-xxLF2033_part12033-xxx-G5-xxLF
TBD
e3GDT
Request Report
2033
China RoHS2 - GDT
2035-xx-SM2035_xx_sm_part_photo1GDT TP
TBD
e3GDT
Request Report
2035-xx-SMLF
China RoHS2 - GDT
2035-xx-XX2035_part1GDT TP
TBD
e3GDT
Request Report
2035-xx-XXLF
China RoHS2 - GDT
2036-xx-SM2036_xx_sm_part_photo1GDT TP
TBD
e3GDT
Request Report
2036-xx-SMLF
China RoHS2 - GDT
2036-xx-SM-H2036-xx-SM-H_part1GDT TP
TBD
e3GDT
2036-xx-SM-H
2036-xx-SM-H
China RoHS2 - GDT
2036-xx-XX2036_xx_b2_part_photo1GDT TP
TBD
e3GDT
Request Report
2036-xx-XXFLF
China RoHS2 - GDT
2037-xx-XX20371GDT TP
TBD
e3GDT
Request Report
2037-xx-XXLF
China RoHS2 - GDT
2038-xx-SM2036_xx_sm_part_photo1GDT TP
TBD
e3GDT
Request Report
2038-xx-SMLF
China RoHS2 - GDT
2039-xx-SM2035_xx_sm_part_photo1GDT TP
TBD
e3GDT
Request Report
2039-xx-SMLF
China RoHS2 - GDT
2045-xx-XX2045_part1GDT TP
TBD
e3GDT
Request Report
2045-xx-XXLF
China RoHS2 - GDT
2046-xx-XX2046_part1GDT TP
TBD
e3GDT
Request Report
2046-xx-XXLF
China RoHS2 - GDT
2047-xx-A2047_part1GDT TP
TBD
e3GDT
Request Report
2047-xxALF
China RoHS2 - GDT
2049-xx-XX2049_part1GDT TP
TBD
e3GDT
Request Report
2049-xx-XXLF
China RoHS2 - GDT
2051-xx-SM2051_part12051 Profile
TBD
e3GDT
Request Report
2051-xx-SM
China RoHS2 - GDT
2052-xx-SM2052_part1GDT TP
TBD
e3GDT
Request Report
2052-xx-SMLF
China RoHS2 - GDT
2053-xx-SM2053_part1GDT TP
TBD
e3GDT
Request Report
2053-xx-SMLF
China RoHS2 - GDT
2054-xx-SM2054_part1GDT TP
TBD
e3GDT
Request Report
2054-xx-SM
China RoHS2 - GDT
2055-xx-SM2055_part1GDT TP
TBD
e3GDT
Request Report
2055-xx-SMLF
China RoHS2 - GDT
2056-xx-XX2056_part1GDT TP
TBD
e3GDT
Request Report
2056-xx-XXLF
China RoHS2 - GDT
2057-xx-XX2057_part1GDT TP
TBD
e3GDT
Request Report
2057-xx-XXLF
China RoHS2 - GDT
2061-xx-A2061_part1GDT TP
TBD
e3GDT
Request Report
2061-xx-ALF
China RoHS2 - GDT
2063-xx-A2063_part1GDT TP
TBD
e3GDT
Request Report
2063-xx-ALF
China RoHS2 - GDT
2087-xxx-SM2087_part1GDT TP
TBD
e3GDT
Request Report
2087-xxx-SM
China RoHS2 - GDT
2089-xxx-X2089_part1GDT TP
TBD
e3GDT
Request Report
2089-xxx-X
China RoHS2 - GDT
2093-xxx-SM2093_part1GDT TP
TBD
e3GDT
Request Report
2093-xxx-SM
China RoHS2 - GDT
2095-xxx-X2095_part1GDT TP
TBD
e3GDT
Request Report
2095-xxx-X
China RoHS2 - GDT
2097-xxx-D2097_part1GDT TP
TBD
e3GDT
Request Report
2097-xxx-DLF
China RoHS2 - GDT
GDT212E1GDT TP
TBD
e3GDT
Request Report
GDT212E
China RoHS2 - GDT
GDT216E1GDT TP
TBD
e3GDT
Request Report
GDT216E
China RoHS2 - GDT
GDT220E1GDT TP
TBD
e3GDT
Request Report
GDT220E
China RoHS2 - GDT
GDT225E1GDT TP
TBD
e3GDT
Request Report
GDT225E
China RoHS2 - GDT
GDT225EX1TBD
TBD
e3GDT
Request Report
GDT225EX-xx-A_MDS
GDT225EX-xx-T1_MDS
GDT225EX-xx-T2_MDS
China RoHS2 - GDT
GDT230E1TBD
TBD
e3GDT
Request Report
GDT230E-xx-A_MDS
GDT230E-xx-T1_MDS
GDT230E-xx-T2_MDS
China RoHS2 - GDT
GDT25gdt25_part1See Data Sheet
TBD
e3GDT
Request Report
GDT25
China RoHS2 - GDT
GDT28H1See Data Sheet
TBD
e3GDT
Request Report
GDT28H
China RoHS2 - GDT
GDT35GDT351See Data Sheet
TBD
e3GDT
Request Report
GDT35
China RoHS2 - GDT
SA2-xxxx-XXX-STDSA2_part1GDT TP
TBD
e3SA2 COC
Request Report
SA2-xxxx-XXX-STD
China RoHS2 - GDT
SA2-A-xxxx-XXX-STD1TBD
TBD
e3GDT
Request Report
SA2-A_MDS
China RoHS2 - GDT
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
https://www.youtube.com/embed/Nm_DJI66OI4

Bourns® Model AMS22 and AMM20 Programmer Systems

https://www.youtube.com/embed/e0LD62lj5xI

Bourns® Model AMS22 Demo

https://www.youtube.com/embed/nEB-WvEg7HA

Bourns® Model AMM20 Demo

https://www.youtube.com/embed/JfhRGnoSB3Q

Bourns® Model PWR220T

https://www.youtube.com/embed/0g-4yO34LfM

Bourns® Automotive Steering Sensors

https://www.youtube.com/embed/BS8zGqggp7U

Bourns® Pro Audio Components

https://www.youtube.com/embed/Gfielg2zKWQ

Bourns® Model 82 Vintage Premium Guitar Potentiometer

https://www.youtube.com/embed/PDyFhNtQ4us

Bourns Soldering Tips

https://www.youtube.com/embed/cZFbV1oijh4

Bourns Push-Pull Switch Guitar Application

https://www.youtube.com/embed/nRD6kc-NEtQ

Bourns Pickguard Upgrade Application

https://www.youtube.com/embed/NF-FN90Tkmk

Bourns Blend-Balance Bass Guitar Application

https://www.youtube.com/embed/HZI3tmGyOcw

Helpful Tips for Installing Guitar Potentiometers

https://www.youtube.com/embed/adTlZytoXgE

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering

https://www.youtube.com/embed/smoO4Ytp4ec

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear

https://www.youtube.com/embed/6uyti330_-4

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts

https://www.youtube.com/embed/x5XJVXOlL5Y

Bourns® Model 82 Guitar Potentiometer Factory Tour

https://www.youtube.com/embed/hEgygGlBDPg

Bourns® Overload Protection of Offline Flyback Converter

https://www.youtube.com/embed/UJ3rlY5K1bA

Bourns AEC-Q200 Competency

https://www.youtube.com/embed/euXfej62BFA

Bourns® Resettable Fuses - Multifuse® PPTC

https://www.youtube.com/embed/Y37ZDjIBpKw

Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)

https://www.youtube.com/embed/28CFXzOnadU

Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices

https://www.youtube.com/embed/LBNex6kh3m0

Bourns Battery Management

https://www.youtube.com/embed/W0BkHB1unD8

Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors

https://www.youtube.com/embed/v6D39knjJ30

Bourns® RS-485 Evaluation Board Video

https://www.youtube.com/embed/teaVJbITCng

A Brief Introduction to Bourns® TBU® High Speed Protectors

https://www.youtube.com/embed/8cKyOytCv0M

Introducing Bourns® GMOV™ Components

https://www.youtube.com/embed/Eh3vfn1KAX8

Bourns® Environmental Sensors

https://www.youtube.com/embed/mbSBI5XLdB8

A Brief Introduction to RS-485 Evaluation Board 1

https://www.youtube.com/embed/nCloWgsLah4

Overtemperature Protection for USB Type-C Cables

https://www.youtube.com/embed/6GSSjDPV9So

Bourns® PQ Series Inductors

https://www.youtube.com/embed/OJD5OoJSNPs

Bourns® SM41126EL Transformer

https://www.youtube.com/embed/GbfNc3X5WpE

Bourns® Sensor Capabilities

https://www.youtube.com/embed/xEfveaks8V4

Bourns Magnetic Capabilities

https://www.youtube.com/embed/UuVEEXet3SM

Bourns® IsoMOV™ Hybrid Protector

https://www.youtube.com/embed/MwL6m0FqEKg

Bourns - Surge Suppression Component Superimposed With Live AC

https://www.youtube.com/embed/NweconkUlyA

Surging single MOV vs 2 in Parallel

https://www.youtube.com/embed/x70Wi_vgiYs

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

https://www.youtube.com/embed/uud7z6JqXpo

Temporary Overvoltage Demo on IsoMOV M5-275

https://www.youtube.com/embed/wUqQ-cqc4o8

4030 Test Set

https://www.youtube.com/embed/t6VyHyNoxcY

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

https://www.youtube.com/embed/3U9drK0vxws

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

https://www.youtube.com/embed/P4vQ2WIBkbs

Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology

https://www.youtube.com/embed/XFOz5FF48dA

Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOV™ to the Rescue!

https://www.youtube.com/embed/hvcnul-xoQM

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

https://www.youtube.com/embed/6-5TcJx2pHw

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

https://www.youtube.com/embed/bXV4OQjGSoU

Training: Bourns® Model CSS Series Current Sense Resistors

https://www.youtube.com/embed/mmL5zo6ctRE

Training: Bourns® Current Sense Resistors

https://www.youtube.com/embed/r7r0t0wmZWw

Training: Bourns® Power Resistors

https://www.youtube.com/embed/7OMppZzrdiM

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

https://www.youtube.com/embed/BsmGkZCSoXk

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/MPj42VCMq1U

Training: Bourns® SRN Series Semi-Shielded Power Inductors

https://www.youtube.com/embed/qpnYLei_6n0

Training: Bourns® Model PWR263S-20 Fixed Resistor

https://www.youtube.com/embed/6ZqpjH8_1RU

Training: Bourns® FW Fusible Wirewound Resistor

https://www.youtube.com/embed/YKzAgeN2sa0

Training: Bourns® Magnetics Overview

https://www.youtube.com/embed/9DKj0rHayQE

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

https://www.youtube.com/embed/mLJb9i8PR_c

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

https://www.youtube.com/embed/j--IuFGVrNw

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/HXnVnYTyAtA

Training: Bourns® Singlfuse™ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuse™ SMD Fuses - AEC-Q200-Equivalent Compliant

https://www.youtube.com/embed/NBd779BDNT4

Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor

https://www.youtube.com/embed/IKzX6t1zyPY

Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)

https://www.youtube.com/embed/AGH2Hvbs7bA

Training: Bourns® 1202 Series Type 1 Hybrid SPD

https://www.youtube.com/embed/YNJLq_18Pbw

Training: Bourns® IsoMOV™ Hybrid Protection Component Product Training Module

https://www.youtube.com/embed/MH1IGkZE7oI

Training: Bourns® TBU® High-Speed Protectors (HSP)

https://www.youtube.com/embed/fymZOv0Bp7g

Training: Bourns® Model 3382 Rotary Position Sensor Training

https://www.youtube.com/embed/VDXAtPDtcrg

Training: Bourns® Multifuse® MF-RM Series

https://www.youtube.com/embed/NLFeFe-tX4U

Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device

https://www.youtube.com/embed/6oMlO_A8rLo

Training: Bourns® Transient Current Suppressor (TCS™) High-Speed Protectors (HSPs)

https://www.youtube.com/embed/V6CfK8xPBAM

Training: Bourns® Multifuse® PPTC Resettable Fuses

https://www.youtube.com/embed/yuDDvzJV5jc

Training: Bourns® ESD Protection Devices

https://www.youtube.com/embed/47i6uPYaXvc

Training: Bourns® Pressure Sensors

https://www.youtube.com/embed/iuus5evFxJI

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

https://www.youtube.com/embed/v6jeOjwF0tg

Training: Bourns® Model HCT Transformer

https://www.youtube.com/embed/ZxsWSn5Tqcg

Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)

https://www.youtube.com/embed/JsxH4eQlDrc

Training: Bourns® T-Series Fast Acting GDTs

https://www.youtube.com/embed/EoMwFN8tThs

Training: Bourns® Gas Discharge Tubes with FLAT® Technology

https://www.youtube.com/embed/o5DEqA1a7Ic

Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers

https://www.youtube.com/embed/ZN2Vl6BAi7A

Training: Bourns® Gas Discharge Tube Surge Arrestors

https://www.youtube.com/embed/4rtsti1x74E

Training: Bourns® GMOV™ Hybrid Overvoltage Protection Component