Leave a message
MENU
Search
Languages

GDT216E

DC Sparkover min
75
max
7200
Capacitance Max @ 1 MHZ (pF) min
0.5
max
20
Nominal Current for 10 hits @ 8/20us (kA) min
1
max
40
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Max Current for 1 hit @ 8/20us (kA) min
2
max
100
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Max Current for 1 hit @ 10/350us (kA) min
1
max
8
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Minimum Number of hits 10/1000us @100A min
25
max
3000
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Maximum AC Discharge Current (A) min
1
max
300
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Impulse Sparkover @100V/us (V) min
60
max
7000
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Impulse Sparkover @1000V/us (V) min
500
max
10000
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Electrodes
Tj Low (°C)
Tj High (°C)
Peak Off-state Voltage (V)
Holdover: Voltage (V) / Current (mA)
Footprint (mm)
Special Configuration
Performance Characterization
Duty Rating
Mounting Configuration
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
2003-xx-SM2003_part1TBD
TBD
e3GDT
Request Report
2003
China RoHS2 - GDT
2011 Series w/FLAT® Technology2011_FLAT_part1GDT TP
TBD
e3GDT
Request Report
2011 FLAT
China RoHS2 - GDT
2017 Series w/FLAT® Technology2017-FLAT_part1GDT TP
TBD
e3GDT
Request Report
2017 FLAT
China RoHS2 - GDT
2018 Series w/FLAT® Technology2018-FLAT_part1GDT TP
TBD
e3GDT
Request Report
2018-FLAT
China RoHS2 - GDT
2019 Series w/FLAT® Technology2019_FLAT_part1GDT TP
TBD
e3GDT
Request Report
2019 FLAT
China RoHS2 - GDT
2020-xxT2020-xxT_part1GDT TP
TBD
GDT
Request Report
2020-xxT
China RoHS2 - GDT
2026-xx-XX2026_part1GDT TP
TBD
e3GDT
Request Report
2026-xx-XXLF
China RoHS2 - GDT
2026-xx-xx-MSP2026_msp1GDT TP
TBD
e3GDT
Request Report
2026-xx-XX-MSP
China RoHS2 - GDT
2027-A-xx-SM1GDT TP
TBD
e3GDT
Request Report
2027-A-xx-SM
China RoHS2 - GDT
2027-xx-SM2035_xx_sm_part_photo1GDT TP
TBD
e3GDT
Request Report
2027 and 2029-XX-SMLF
China RoHS2 - GDT
2027-xx-XX2027_xx_part1GDT TP
TBD
e3GDT
Request Report
2027-xx-XXLF
China RoHS2 - GDT
2029-xx-SMLF2035_xx_sm_part_photo1GDT TP
TBD
e3GDT
Request Report
2027 and 2029-XX-SMLF
China RoHS2 - GDT
2030-xxT-SM2030-xxT_part1GDT TP
TBD
e3GDT
Request Report
2030-23T-SMLF
2030-42T-SMLF
China RoHS2 - GDT
2031-xxT-SM2031-xxT_part1GDT TP
TBD
e3GDT
Request Report
2031-xxT-SM
China RoHS2 - GDT
2033-xxx-G5-xxLF2033_part12033-xxx-G5-xxLF
TBD
e3GDT
Request Report
2033
China RoHS2 - GDT
2035-xx-SM2035_xx_sm_part_photo1GDT TP
TBD
e3GDT
Request Report
2035-xx-SMLF
China RoHS2 - GDT
2035-xx-XX2035_part1GDT TP
TBD
e3GDT
Request Report
2035-xx-XXLF
China RoHS2 - GDT
2036-xx-SM2036_xx_sm_part_photo1GDT TP
TBD
e3GDT
Request Report
2036-xx-SMLF
China RoHS2 - GDT
2036-xx-SM-H2036-xx-SM-H_part1GDT TP
TBD
e3GDT
2036-xx-SM-H
2036-xx-SM-H
China RoHS2 - GDT
2036-xx-XX2036_xx_b2_part_photo1GDT TP
TBD
e3GDT
Request Report
2036-xx-XXFLF
China RoHS2 - GDT
2037-xx-XX20371GDT TP
TBD
e3GDT
Request Report
2037-xx-XXLF
China RoHS2 - GDT
2038-xx-SM2036_xx_sm_part_photo1GDT TP
TBD
e3GDT
Request Report
2038-xx-SMLF
China RoHS2 - GDT
2039-xx-SM2035_xx_sm_part_photo1GDT TP
TBD
e3GDT
Request Report
2039-xx-SMLF
China RoHS2 - GDT
2045-xx-XX2045_part1GDT TP
TBD
e3GDT
Request Report
2045-xx-XXLF
China RoHS2 - GDT
2046-xx-XX2046_part1GDT TP
TBD
e3GDT
Request Report
2046-xx-XXLF
China RoHS2 - GDT
2047-xx-A2047_part1GDT TP
TBD
e3GDT
Request Report
2047-xxALF
China RoHS2 - GDT
2049-xx-XX2049_part1GDT TP
TBD
e3GDT
Request Report
2049-xx-XXLF
China RoHS2 - GDT
2051-xx-SM2051_part12051 Profile
TBD
e3GDT
Request Report
2051-xx-SM
China RoHS2 - GDT
2052-xx-SM2052_part1GDT TP
TBD
e3GDT
Request Report
2052-xx-SMLF
China RoHS2 - GDT
2053-xx-SM2053_part1GDT TP
TBD
e3GDT
Request Report
2053-xx-SMLF
China RoHS2 - GDT
2054-xx-SM2054_part1GDT TP
TBD
e3GDT
Request Report
2054-xx-SM
China RoHS2 - GDT
2055-xx-SM2055_part1GDT TP
TBD
e3GDT
Request Report
2055-xx-SMLF
China RoHS2 - GDT
2056-xx-XX2056_part1GDT TP
TBD
e3GDT
Request Report
2056-xx-XXLF
China RoHS2 - GDT
2057-xx-XX2057_part1GDT TP
TBD
e3GDT
Request Report
2057-xx-XXLF
China RoHS2 - GDT
2061-xx-A2061_part1GDT TP
TBD
e3GDT
Request Report
2061-xx-ALF
China RoHS2 - GDT
2063-xx-A2063_part1GDT TP
TBD
e3GDT
Request Report
2063-xx-ALF
China RoHS2 - GDT
2087-xxx-SM2087_part1GDT TP
TBD
e3GDT
Request Report
2087-xxx-SM
China RoHS2 - GDT
2089-xxx-X2089_part1GDT TP
TBD
e3GDT
Request Report
2089-xxx-X
China RoHS2 - GDT
2093-xxx-SM2093_part1GDT TP
TBD
e3GDT
Request Report
2093-xxx-SM
China RoHS2 - GDT
2095-xxx-X2095_part1GDT TP
TBD
e3GDT
Request Report
2095-xxx-X
China RoHS2 - GDT
2097-xxx-D2097_part1GDT TP
TBD
e3GDT
Request Report
2097-xxx-DLF
China RoHS2 - GDT
GDT211See Data Sheet
TBD
e3GDT
Request Report
GDT21
China RoHS2 - GDT
GDT212E1GDT TP
TBD
e3GDT
Request Report
GDT212E
China RoHS2 - GDT
GDT216E1GDT TP
TBD
e3GDT
Request Report
GDT216E
China RoHS2 - GDT
GDT220E1GDT TP
TBD
e3GDT
Request Report
GDT220E
China RoHS2 - GDT
GDT225E1GDT TP
TBD
e3GDT
Request Report
GDT225E
China RoHS2 - GDT
GDT225EX1TBD
TBD
e3GDT
Request Report
GDT225EX-xx-A_MDS
GDT225EX-xx-T1_MDS
GDT225EX-xx-T2_MDS
China RoHS2 - GDT
GDT230E1TBD
TBD
e3GDT
Request Report
GDT230E-xx-A_MDS
GDT230E-xx-T1_MDS
GDT230E-xx-T2_MDS
China RoHS2 - GDT
GDT25gdt25_part1See Data Sheet
TBD
e3GDT
Request Report
GDT25
China RoHS2 - GDT
GDT28H1See Data Sheet
TBD
e3GDT
Request Report
GDT28H
China RoHS2 - GDT
GDT35GDT351See Data Sheet
TBD
e3GDT
Request Report
GDT35
China RoHS2 - GDT
SA2-xxxx-XXX-STDSA2_part1GDT TP
TBD
e3SA2 COC
Request Report
SA2-xxxx-XXX-STD
China RoHS2 - GDT
SA2-A-xxxx-XXX-STD1TBD
TBD
e3GDT
Request Report
SA2-A_MDS
China RoHS2 - GDT
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series GDT216E
Data Sheet GDT216E
Description High Energy 2-Electrode Power GDT
Photo
Device Symbol
Dimensions (Diameter x Length mm) 16.0 x 4.6
Capacitance pF N/A
DC Breakdown Voltage Range V 500-800
Nominal 8/20µs Impulse Discharge Current (kA) 10 20 kA 10 Operations
Max 8x20µs Impulse Current (kA) 1 Application 40
Max 10x350µs Impulse Current (kA) 1 Application 8
Operating Temperature Range C° -55 to +105
Packaging Options Box
RoHS Compliant GDT216E
MDS GDT216E
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a