MENU
Search
Languages

Specifications

Description
Hybrid Protection Component
Max. Continuous Voltage (Vrms)
250-555
Max. Continuous Voltage (Vdc)
320-745
Imax 8/20 µs (1 operation)
15 KA
Inom 8/20 µs (15 operations)
-
Inom 8/20 µs (10 operations)
8 kA
Size
20 mm
Operating Temperature Range C°
-40 to +125
Packaging Options
Bulk / Tape & Reel

 Design Files

Downloads