環境感測器

壓力感測器

prodline_pressure_sensors

BPS壓力感測器基於創新的MEMS技術,可提供微型封裝尺寸極其精確的狀況讀數。感測元件由與化學蝕刻矽膜片黏合的壓阻元件嵌入組成。與其他感測器與控制器產品一樣,我們的BPS系列可以針對適應客戶的特定應用進行調整,請向我們的FAE詢問有關訂製的訊息。

詳情請閱讀 BPS110/120 產品簡介 與 BPS130 產品簡介 與 BPS140 產品簡介

索取樣品: Request Sample
Series BPS120
Datasheet BPS120
Photo BPS120
Environmental Type Pressure
Package Size 12 mm
Output Digital I2C
Pressure Type Gauge, Differential
DAC Resolution 13 bit
Range 0.15 to 1.0 psi
Supply Voltage, VDC 2.7 to 5.5
Operating Temperature -40 °C to +85 °C
Media Compatibility Non-corrosive dry gases
Total Error Band ± 1.5 %FS
Accuracy ± 0.25 %FS
Lifetime Drift ± 0.5 %FS
Port Style Dual Horizontal
Terminal SMD
工程
Buy Now Buy

 

 

Uncompensated Pressure Sensors

prodline uncompensated pressure sensors
BPS300 Series – Uncompensated, uncalibrated pressure sensors based on innovative MEMS technology.  With a Millivolt output from the sensing element, these devices have rapid response time and high resolution. The simplicity of the sensor allows the customer the freedom to apply corrective values for temperature or pressure as needed in their application. Ask our FAEs for information regarding customization.

濕度感測器

prodline_humidity_sensors

BPS濕度感測器基於創新的電容技術,可提供微型封裝尺寸極其精確的狀況讀數。與其他感測器與控制器產品一樣,我們的BPS系列可以針對適應客戶的特定應用進行調整,請向我們的FAE詢問有關訂製的訊息。

詳情請閱讀 BPS230 產品簡介

Obsolete 產品標記此符號為目前可提供,但不建議作新設計使用。 

索取樣品: Request Sample