Search
Languages

環境感測器

壓力感測器

prodline_pressure_sensors
技術規格

BPS壓力感測器基於創新的MEMS技術,可提供微型封裝尺寸極其精確的狀況讀數。感測元件由與化學蝕刻矽膜片黏合的壓阻元件嵌入組成。與其他感測器與控制器產品一樣,我們的BPS系列可以針對適應客戶的特定應用進行調整,請向我們的FAE詢問有關訂製的訊息。

詳情請閱讀 BPS110/120 產品簡介 與 BPS130 產品簡介 與 BPS140 產品簡介

索取樣品: Request Sample
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Series Datasheet Photo Environmental Type Package Size Output Pressure Type DAC Resolution Range Supply Voltage, VDC Operating Temperature Media Compatibility Total Error Band Accuracy Lifetime Drift Port Style Terminal 工程 Buy Now
BPS110 BPS110
Pressure 12 mm Amplified Analog Gauge, Differential 12 bit 0.15 to 1 psi 2.7 to 5.5 -40 °C to +85 °C Non-corrosive dry gases ± 1.5 %FS ± 0.25 %FS ± 0.5 %FS Dual Horizontal SMD Buy
BPS120 BPS120
Pressure 12 mm Digital I2C Gauge, Differential 13 bit 0.15 to 1 psi 2.7 to 5.5 -40 °C to +85 °C Non-corrosive dry gases ± 1.5 %FS ± 0.25 %FS ± 0.5 %FS Dual Horizontal SMD Buy
BPS140 BPS140
Pressure 10 mm Amplified Analog Gauge, Absolute 12 bit 15 to 300 psi 4.5 to 5.5 -40°C to +150°C Harsh media (air, liquid and gas) ± 2.5 %FS ± 0.25 %FS ± 0.5 %FS Single Port Solder holes Buy
BPS130 BPS130
Pressure 10 mm Amplified Analog Gauge, Absolute 12 bit 15 to 500 psi 4.5 to 5.5 -40 °C to +150 °C Harsh media (air, liquid and gas) ± 2.5 %FS ± 0.25 %FS ± 0.5 %FS Single Port, Manifold Solder holes, PC pins Buy
BPS125 BPS125
Pressure 12 mm Digital I2C Gauge, Differential 13 bit 1" H2O to 2" H2O,
0.15 to 1 psi
3 to 3.6 -40 °C to +85 °C Non-corrosive dry gases ± 1.5 %FS ± 0.25 %FS ± 0.5 %FS Dual Horizontal SMD Buy
Rotation
Output
VCC (DC)
Ind. Linearity
Mounting
PART NUMBERRotationOutputVCC (DC)Ind. LinearityMountingSpeedClampDirection of RotationEngineeringBuy Now
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
Uncompensated Pressure Sensors

prodline uncompensated pressure sensors
BPS300 Series – Uncompensated, uncalibrated pressure sensors based on innovative MEMS technology.  With a Millivolt output from the sensing element, these devices have rapid response time and high resolution. The simplicity of the sensor allows the customer the freedom to apply corrective values for temperature or pressure as needed in their application. Ask our FAEs for information regarding customization.
Series Datasheet Photo Environmental Type Package Size Output DAC Resolution Range Supply Voltage, VDC Operating Temperature Total Error Band Terminal 工程 Buy Now
BPS240 BPS240
Humidity 2 mm Digital I2C 10 bit 0 to 100 %RH -0.3 to 7.0 -40 °C to +105 °C ± 2 %RH typ. SMD Buy

濕度感測器

prodline_humidity_sensors

BPS濕度感測器基於創新的電容技術,可提供微型封裝尺寸極其精確的狀況讀數。與其他感測器與控制器產品一樣,我們的BPS系列可以針對適應客戶的特定應用進行調整,請向我們的FAE詢問有關訂製的訊息。

詳情請閱讀 BPS230 產品簡介

Obsolete 產品標記此符號為目前可提供,但不建議作新設計使用。 

索取樣品: Request Sample
Series Datasheet Photo Environmental Type Package Size Output DAC Resolution Range Supply Voltage, VDC Operating Temperature Total Error Band Terminal 工程 Buy Now
BPS240 BPS240
Humidity 2 mm Digital I2C 10 bit 0 to 100 %RH -0.3 to 7.0 -40 °C to +105 °C ± 2 %RH typ. SMD Buy