Search
Languages

Tools/Hardware

Tools/Hardware
Specifications
Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Specifications

Series RT24/RTR24/3290 Panel Mount
Data Sheet RT24/RTR24/3290 Panel Mount
Photo RT24_RTR24_3290_panel_mount
Engineering
Design Files

  Design Files

Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
30053005_part_photoSeeking
Soldering and Cleaning Application Notes
3005 Label
e4TRIM 7
Request Report
3005
CRHOS3005
30063006Seeking
Soldering and Cleaning Application Notes
Label
e3TRIM 1
Request Report
3006 (10 to 200 ohms)
3006 (250 to 50K ohms)
3006 (100K to 2M ohms)
CRHOS3006
30093009_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e3TRIM 1
Request Report
3009 (10 to 200 ohms)
3009 (250 to 50K ohms)
3009 (100K to 2M ohms)
CRHOS3009
30573057_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e4TRIM 5
Request Report
3057L
3057
CRHOS3057
30593059_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e3TRIM 5
Request Report
3059 (10 to 250 Ohms)
3059 (250 to 50K Ohms)
3059 (50K to 2M Ohms)
CRHOS3059
30823082_part_nrSeeking
Soldering and Cleaning Application Notes
Label
TBDTRIM 1
Request Report
3082 (10 to 250 ohms)
3082 (250 to 50k ohms)
3082 (51k to 500K ohms)
3082 (500K to 2M ohms)
CRHOS3082
32143214See Note
Soldering Profile - RoHS Compliant SMD Trimmers
Label
e3TRIM 4
Request Report
3214 (10 to 200 ohms)
3214 (250 to 20k ohms)
3214 (25k to 2M ohms)
CRHOS3214
32233223See Note
Soldering Profile - RoHS Compliant SMD Trimmers
Label
e3TRIM 1
Request Report
3223 (10 to 200 ohms)
3223 (250 to 50k ohms)
3223 (51k to 2M ohms)
CROHS3223
32243224See Note
Soldering Profile - RoHS Compliant SMD Trimmers
Label
e3TRIM 4
Request Report
3224 (10 to 200 ohms)
3224 (250 to 20k ohms)
3224 (25k to 2M ohms)
CRHOS3224
32503250_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e3TRIM 5
Request Report
3250 L
3250 P, W
CRHOS3250
32523252_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e3TRIM 1
Request Report
3252 (10 to 250 ohms)
3252 (251 to 50K ohms)
3252 (51K to 5M ohms)
CRHOS3252
32603260_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e4TRIM 5
Request Report
3260
CRHOS3260
326232623262 (10 to 200)
Seeking
Soldering and Cleaning Application Notes
3262W Label
e3TRIM 4
Request Report
3262 (10K)
3262 (10 to 250 ohms)
3262 (50K to 500K)
3262 (51K to 1M ohms)
3262 (250 to 25K)
3262 (251 to 50K ohms)
3262 (501K to 1M)
CRHOS3262
32663266Seeking
Soldering and Cleaning Application Notes
3266W Label
e3TRIM 4
Request Report
3266 (10K ohms)
3266 (10 - 250 ohms)
3266 (251 - 25K ohms)
3266 (50K - 500K ohms)
3266 (501K - 1M ohms)
CRHOS3266
32693269Soldering Profile - RoHS Compliant SMD Trimmers
Label
e3TRIM 4
Request Report
3269 (10-200)
3269 (201-50k)
3269 (51k-500K)
3269 (500K-1M)
CRHOS3269
32903290_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e4TRIM 5
Request Report
3290
CRHOS3290
32923292Seeking
Soldering and Cleaning Application Notes
Label
e3TRIM 1
Request Report
3292 (10 to 250 ohms)
3292 (251 to 50K ohms)
3292 (51K to 1M ohms)
3292 (1M to 2M ohms)
CRHOS3292
32963296Seeking
Soldering and Cleaning Application Notes
Label
e3TRIM 1
Request Report
3296 (10 to 250 ohms)
3296 (251 to 50K ohms)
3296 (51K to 1M ohms)
3296 (1M to 2M ohms)
CRHOS3296
32993299Seeking
Soldering and Cleaning Application Notes
Label
e3TRIM 1
Request Report
3299 (10 to 250 ohms)
3299 (250 to 50K ohms)
3299 (51K to 1M ohms)
3299 (1M to 2M ohms)
CRHOS3299
33063306Seeking
Soldering and Cleaning Application Notes
Label
TBDTRIM 2
Request Report
3306F (RC ā‰¤ 500)
3306F (RC ā‰„ 100K Ī©)
3306F (500 Ī© ā‰¤ RC ā‰¤ 100K Ī©)
3306W (RC ā‰¤ 500)
3306W (RC ā‰„ 100K Ī©)
3306W (500 Ī© ā‰¤ RC ā‰¤ 100K Ī©)
CRHOS3306
33123312_partSee Note
TBD
Label
TBDTRIM 3
Request Report
3312 (10-200 ohms)
3312 (200 - 5K ohms)
3312 (5K-2M ohms)
TBD
33133313See Note
Soldering Profile - RoHS Compliant SMD Trimmers
Label
e4TRIM 3
Request Report
3313 (10-200 ohms)
3313 (250-25K ohms)
3313 (26K-2M ohms)
3313 (10-200 ohms) Halogen Free
3313 (200-25K ohms) Halogen Free
3313 (26K-2M ohms) Halogen Free
CRHOS3313
33143314See Note
Soldering Profile - RoHS Compliant SMD Trimmers
Label
e4TRIM 3
Request Report
3314 (10-200 ohms)
3314 (500-25K ohms)
3314 (26K-2M ohms)
CRHOS3314
33293329_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e3TRIM 2
Request Report
3329 H, P, U (10 to 250 ohms)
3329 H, P, U (250 to 25K ohms)
3329 H, P, U (50K to 500K ohms)
3329 H, P, U (500K to 1M ohms)
3329 M, S, W, X (10 to 250 ohms)
3329 M, S, W, X (250 to 25K ohms)
3329 M, S, W, X (50K to 500K ohms)
3329 M, S, W, X (500K to 1M ohms)
CRHOSH3329
33393339Seeking
Soldering and Cleaning Application Notes
3339P Label
e3TRIM 2
Request Report
3339 (10 to 250 ohms)
3339 (250 to 250K ohms)
3339 (50K to 500K ohms)
3339 (500K to 1M ohms)
CRHOSH3339
33453345_part_photoSeeking
Soldering and Cleaning Application Notes
Label
e4TRIM 6
Request Report
3345
CRHOS3345
33523352Seeking
Soldering and Cleaning Application Notes
Label
e3TRIM 2
Request Report
3352 (10 to 300 ohms)
3352 (300 to 51K ohms)
3352 (51K to 2M ohms)
CRHOS3352
33603360_partSeeking
Soldering and Cleaning Application Notes
3360Y Label
TBDTRIM 2
Request Report
3360
CRHOS3360
33613361See Note
Soldering Profile - RoHS Compliant SMD Trimmers
Label
TBDTRIM 3
Request Report
3361 (10 to 200 ohms)
3361 (10K)
3361 (51K to 500K)
3361 (250 to 50K)
3361 (501K to 2M)
CRHOS3361
33623362Seeking
Soldering and Cleaning Application Notes
Label
e3TRIM 3
Request Report
3362 (10 - 200 ohms)
3362 (250 - 25K ohms)
3362 (10K ohms)
3362 (50K - 500K ohms)
3362 (501K - 2M ohms)
CRHOS3362
33863386Seeking
Soldering and Cleaning Application Notes
Label
e3TRIM 3
Request Report
3386 (250 to 50K ohms)
3386 (51K to 1M ohms)
3386 (1.1M to 2M ohms)
3386 (10 to 200 ohms)
CRHOS3386
H-90, H-91, H-92H90_partSeeking
TBD
N/ATools
Request Report
H-91
H-92
H-90
PV12PV12_partSeeking
Soldering and Cleaning Application Notes
PV12 label
e3TRIM 2
Request Report
PV12 (10 to 200 ohms)
PV12 (250 to 25K ohms)
PV12 (50K to 500K ohms)
PV12 (501K to 1M ohm)
CRHOSPV12PV32
PV32PV32_partSeeking
Soldering and Cleaning Application Notes
PV32 label
e3TRIM 2
Request Report
PV32H, P (10 to 250 ohms)
PV32H, P (251 to 25K ohms)
PV32H, P (51K to 500K ohms)
PV32H, P (501K to 1M ohm)
PV32N (10 to 250 ohms)
PV32N (251 to 25K ohms)
PV32N (51K to 500K ohms)
PV32N (501K to 1M ohm)
CRHOSPV12PV32
PV36PV36_partSeeking
Soldering and Cleaning Application Notes
PV36 label
e3TRIM 4
Request Report
PV36 (10 to 250 ohms)
PV36 (251 to 50K ohms)
PV36 (51K to 500K ohms)
PV36 (1.01M to 2M ohms)
CRHOSPV36PV37
PV37PV37_partSeeking
Soldering and Cleaning Application Notes
PV37 label
e3TRIM 4
Request Report
PV37 (10 to 250 ohms)
PV37 (10K ohms)
PV37 (251 to 25K ohms)
PV37 (51K to 500K ohms)
PV37 (501K to 1M ohm)
CRHOSPV36PV37
PVG3PVG3A_part1Soldering and Cleaning Application Notes
PVG3 label
e3TRIM 3
Request Report
PVG3 (10 to 200 ohms)
PVG3 (500 to 20K ohms)
PVG3 (50K to 2M ohms)
PVG3
PVG5PVG5A_partSeeking
Soldering Profile - RoHS Compliant SMD Trimmers
PVG5 label
e3TRIM 4
Request Report
PVG5 (10 to 200 ohms)
PVG5 (250 to 25K ohms)
PVG5 (50K to 2M ohms)
CRHOSPVG5
TC33tc33_mpartSee Note
Soldering Profile - RoHS Compliant SMD Trimmers
Label
TBDTRIM 2
Request Report
TC33X-1 (RC ā‰¤ 1KĪ©)
TC33X-1 (RC ā‰„ 100K Ī©)
TC33X-1 (1K Ī© ā‰¤ RC ā‰¤ 100K Ī©)
TC33X-2 (RC ā‰¤ 1K Ī©)
TC33X-2 (RC ā‰„ 100K Ī©)
TC33X-2 (1K Ī© ā‰¤ RC ā‰¤ 100K Ī©)
CRHOSTC33
TC42tc42_partSee Note
Soldering Profile - RoHS Compliant SMD Trimmers
Label
TBDTRIM 2
Request Report
TC42 (RC ā‰¤ 1K Ī©)
TC42 (RC ā‰„ 100K Ī©)
TC42 (1K Ī© ā‰¤ RC ā‰¤ 100K Ī©)
China RoHS - TC42X
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
https://www.youtube.com/embed/Nm_DJI66OI4

Bourns® Model AMS22 and AMM20 Programmer Systems

https://www.youtube.com/embed/e0LD62lj5xI

Bourns® Model AMS22 Demo

https://www.youtube.com/embed/nEB-WvEg7HA

Bourns® Model AMM20 Demo

https://www.youtube.com/embed/JfhRGnoSB3Q

Bourns® Model PWR220T

https://www.youtube.com/embed/0g-4yO34LfM

Bourns® Automotive Steering Sensors

https://www.youtube.com/embed/BS8zGqggp7U

Bourns® Pro Audio Components

https://www.youtube.com/embed/Gfielg2zKWQ

Bourns® Model 82 Vintage Premium Guitar Potentiometer

https://www.youtube.com/embed/PDyFhNtQ4us

Bourns Soldering Tips

https://www.youtube.com/embed/cZFbV1oijh4

Bourns Push-Pull Switch Guitar Application

https://www.youtube.com/embed/nRD6kc-NEtQ

Bourns Pickguard Upgrade Application

https://www.youtube.com/embed/NF-FN90Tkmk

Bourns Blend-Balance Bass Guitar Application

https://www.youtube.com/embed/HZI3tmGyOcw

Helpful Tips for Installing Guitar Potentiometers

https://www.youtube.com/embed/adTlZytoXgE

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 3: Grounding and Soldering

https://www.youtube.com/embed/smoO4Ytp4ec

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 2: Lubrication and Wear

https://www.youtube.com/embed/6uyti330_-4

Bourns® Pro Audio Standard and Premium Guitar Potentiometers - Part 1: Elements and Contacts

https://www.youtube.com/embed/x5XJVXOlL5Y

Bourns® Model 82 Guitar Potentiometer Factory Tour

https://www.youtube.com/embed/hEgygGlBDPg

Bourns® Overload Protection of Offline Flyback Converter

https://www.youtube.com/embed/UJ3rlY5K1bA

Bourns AEC-Q200 Competency

https://www.youtube.com/embed/euXfej62BFA

Bourns® Resettable Fuses - Multifuse® PPTC

https://www.youtube.com/embed/Y37ZDjIBpKw

Bourns® AA Series Mini-Breaker (Miniature Thermal Cutoff Device)

https://www.youtube.com/embed/28CFXzOnadU

Bourns Protecting Li-Ion Batteries with Thermal Cut Off Devices

https://www.youtube.com/embed/LBNex6kh3m0

Bourns Battery Management

https://www.youtube.com/embed/W0BkHB1unD8

Bourns® FLAT® Technology Gas Discharge Tube (GDT) Surge Arrestors

https://www.youtube.com/embed/v6D39knjJ30

Bourns® RS-485 Evaluation Board Video

https://www.youtube.com/embed/teaVJbITCng

A Brief Introduction to Bourns® TBU® High Speed Protectors

https://www.youtube.com/embed/8cKyOytCv0M

Introducing Bourns® GMOVā„¢ Components

https://www.youtube.com/embed/Eh3vfn1KAX8

Bourns® Environmental Sensors

https://www.youtube.com/embed/mbSBI5XLdB8

A Brief Introduction to RS-485 Evaluation Board 1

https://www.youtube.com/embed/nCloWgsLah4

Overtemperature Protection for USB Type-C Cables

https://www.youtube.com/embed/6GSSjDPV9So

Bourns® PQ Series Inductors

https://www.youtube.com/embed/OJD5OoJSNPs

Bourns® SM41126EL Transformer

https://www.youtube.com/embed/GbfNc3X5WpE

Bourns® Sensor Capabilities

https://www.youtube.com/embed/xEfveaks8V4

Bourns Magnetic Capabilities

https://www.youtube.com/embed/UuVEEXet3SM

Bourns® IsoMOVā„¢ Hybrid Protector

https://www.youtube.com/embed/MwL6m0FqEKg

Bourns - Surge Suppression Component Superimposed With Live AC

https://www.youtube.com/embed/NweconkUlyA

Surging single MOV vs 2 in Parallel

https://www.youtube.com/embed/x70Wi_vgiYs

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

https://www.youtube.com/embed/uud7z6JqXpo

Temporary Overvoltage Demo on IsoMOV M5-275

https://www.youtube.com/embed/wUqQ-cqc4o8

4030 Test Set

https://www.youtube.com/embed/t6VyHyNoxcY

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

https://www.youtube.com/embed/3U9drK0vxws

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

https://www.youtube.com/embed/P4vQ2WIBkbs

Bourns Webinar: Solutions for Low Power Conversion Drivers/Flyback Topology

https://www.youtube.com/embed/XFOz5FF48dA

Bourns Webinar: UL/IEC 62368-1 Got You Down? IsoMOVā„¢ to the Rescue!

https://www.youtube.com/embed/hvcnul-xoQM

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

https://www.youtube.com/embed/6-5TcJx2pHw

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

https://www.youtube.com/embed/bXV4OQjGSoU

Training: Bourns® Model CSS Series Current Sense Resistors

https://www.youtube.com/embed/mmL5zo6ctRE

Training: Bourns® Current Sense Resistors

https://www.youtube.com/embed/r7r0t0wmZWw

Training: Bourns® Power Resistors

https://www.youtube.com/embed/7OMppZzrdiM

Training: Bourns® Model AMM20B Non-Contacting Multiturn Rotary Position Sensors

https://www.youtube.com/embed/BsmGkZCSoXk

Training: Bourns® AMS22S Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/MPj42VCMq1U

Training: Bourns® SRN Series Semi-Shielded Power Inductors

https://www.youtube.com/embed/qpnYLei_6n0

Training: Bourns® Model PWR263S-20 Fixed Resistor

https://www.youtube.com/embed/6ZqpjH8_1RU

Training: Bourns® FW Fusible Wirewound Resistor

https://www.youtube.com/embed/YKzAgeN2sa0

Training: Bourns® Magnetics Overview

https://www.youtube.com/embed/9DKj0rHayQE

Training: Bourns® Model AMS22B Non-Contacting Analog Rotary Position Sensor

https://www.youtube.com/embed/mLJb9i8PR_c

Training: Bourns® Model EMS22 Non-Contacting Magnetic Encoders

https://www.youtube.com/embed/j--IuFGVrNw

Training: Bourns® Model AMS22U Non-Contacting Analog Rotary Position Sensors

https://www.youtube.com/embed/HXnVnYTyAtA

Training: Bourns® Singlfuseā„¢ SMD Fuses

https://www.youtube.com/embed/eBbFmpK8FDU

Training: Bourns® BPS240 Humidity Sensor

https://www.youtube.com/embed/t-c1pHyijp4

Training; Bourns® SinglFuseā„¢ SMD Fuses - AEC-Q200-Equivalent Compliant

https://www.youtube.com/embed/NBd779BDNT4

Training: Bourns® GDT25 Next Generation 2-Electrode Gas Discharge Tube Arrestor

https://www.youtube.com/embed/IKzX6t1zyPY

Training: Bourns® Mini-Breakers (Miniature Thermal Cut Off Devices)

https://www.youtube.com/embed/AGH2Hvbs7bA

Training: Bourns® 1202 Series Type 1 Hybrid SPD

https://www.youtube.com/embed/YNJLq_18Pbw

Training: Bourns® IsoMOVā„¢ Hybrid Protection Component Product Training Module

https://www.youtube.com/embed/MH1IGkZE7oI

Training: Bourns® TBU® High-Speed Protectors (HSP)

https://www.youtube.com/embed/fymZOv0Bp7g

Training: Bourns® Model 3382 Rotary Position Sensor Training

https://www.youtube.com/embed/VDXAtPDtcrg

Training: Bourns® Multifuse® MF-RM Series

https://www.youtube.com/embed/NLFeFe-tX4U

Training: Bourns® Polymeric Thermal Cutoff (P-TCO) Device

https://www.youtube.com/embed/6oMlO_A8rLo

Training: Bourns® Transient Current Suppressor (TCSā„¢) High-Speed Protectors (HSPs)

https://www.youtube.com/embed/V6CfK8xPBAM

Training: Bourns® Multifuse® PPTC Resettable Fuses

https://www.youtube.com/embed/yuDDvzJV5jc

Training: Bourns® ESD Protection Devices

https://www.youtube.com/embed/47i6uPYaXvc

Training: Bourns® Pressure Sensors

https://www.youtube.com/embed/iuus5evFxJI

Training: Bourns® Power Transient Voltage Suppressor (PTVS) Diodes

https://www.youtube.com/embed/v6jeOjwF0tg

Training: Bourns® Model HCT Transformer

https://www.youtube.com/embed/ZxsWSn5Tqcg

Training: Bourns® Model 2051 Series Gas Discharge Tube (GDT)

https://www.youtube.com/embed/JsxH4eQlDrc

Training: Bourns® T-Series Fast Acting GDTs

https://www.youtube.com/embed/EoMwFN8tThs

Training: Bourns® Gas Discharge Tubes with FLAT® Technology

https://www.youtube.com/embed/o5DEqA1a7Ic

Bourns Webinar: Push-Pull Topology Highlights and Bourns Solutions for Low Power Conversion Drivers

https://www.youtube.com/embed/ZN2Vl6BAi7A

Training: Bourns® Gas Discharge Tube Surge Arrestors

https://www.youtube.com/embed/4rtsti1x74E

Training: Bourns® GMOVā„¢ Hybrid Overvoltage Protection Component