Search
Languages
Contacting Single-turn
Specifications

A rotary position sensor translates angular mechanical position to an electrical signal. Rotary position sensors are designed for applications that typically require frequent adjustment. Shaftless designs allow for different engagement mechanisms, such as a customized shaft, a motor control, a human interface adjustment or a mechanical arm position locator. Rotary position sensors can be used in applications where a user needs to control a variable output such as a frequency, speed or volume control. Typical applications include test and measurement equipment, consumer electronics, small engines, robotics, and medical equipment. The Bourns® Model 3382 Series uses resistive technology to sense rotary position.

Bourns Rotary Position Sensor Online Training

Mineral Source Reporting for Sensors, Panel Controls, Encoders, Precision Potentiometers, Dials: CMRT

not_recommended Products marked with this symbol are currently available, although not recommended for new designs.

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us

  Features

<ul>

<li>Essentially infinite resolution</li>
<li>Excellent rotational life</li>
<li> High quality, rugged construction</li>
<li> General purpose applications</li>
<li>Non-standard features available</li>
<li>Cost and space saving</li></ul>

  Specifications

Series 6539/6639
Data Sheet 6539/6639
Photo 6539_part
Buy Now Buy
(6539)

Buy
(6639)
Package Diameter 7/8 "
Rotational Life 25M
Number of Turns 1 (Continuous Mechanical Rotation)
Seal Rating IP40
Shaft Metal
Bushing Servo Lid/Metal
Element Conductive Plastic
Terminal Turret Lug/Rear
Taper Linear x
Linearity ±2 %
Resistance Min. 1K ohms
Resistance Max. 100K ohms
Power Rating 1 watt
Ganging 10
MDS 6639S
6539S
Engineering
Design Files Downloads

  Design Files

Mounting
Resistance
Watts
Linearity %
Elec. Angle
PART NUMBERMountingResistanceWattsLinearity %Elec. AnglePackagingShaft Dia.Rotational LifeEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
33823382_partSee Note
TBD
Label
TBDPS-1
Request Report
3382
China RoHS2 - 3382