Search
Languages

Environmental Sensors

Compensated Pressure Sensors

prodline_pressure_sensors
BPS pressure sensors are based on innovative MEMS technology which provides extremely accurate condition readings in a miniature package size. The sensing element is comprised of embedded piezoresistive elements bonded to a chemically etched silicon diaphragm. As with other Sensors & Controls products, our BPS models can be modified to fit the customer’s specific application. Ask our FAEs for information regarding customization.

Please read our BPS110/120 Product Brief, BPS125 Product BriefBPS130 Product Brief and our BPS140 Product Brief for more information.

 

 

Uncompensated Pressure Sensors

prodline uncompensated pressure sensors
BPS300 Series – Uncompensated, uncalibrated pressure sensors based on innovative MEMS technology. With a Millivolt output from the sensing element, these devices have rapid response time and high resolution. The simplicity of the sensor allows the customer the freedom to apply corrective values for temperature or pressure as needed in their application. Ask our FAEs for information regarding customization.
Series BPS310
Datasheet BPS310
Photo bps310_part
Buy Now Buy
Environmental Type Pressure
Package Size 12 mm
Output mV
Pressure Type Gauge, Differential
Resolution Infinite
Range 0.15 to 1.0 psi
Supply Voltage, VDC 2.7 to 15
Operating Temperature -40 °C to +85 °C
Media Compatibility Non-corrosive dry gases
Offset 0 ± 10 mV/V
Accuracy ± 0.25 %FS
Lifetime Drift ± 0.5 %FS
Port Style Dual Horizontal
Engineering
Terminal SMD

 

 

Humidity Sensors

prodline_humidity_sensors
BPS humidity sensors are based on innovative capacitive technology which provides extremely accurate condition readings in a miniature package size. As with other Sensors & Controls products, our BPS models can be modified to fit the customer’s specific application. Ask our FAEs for information regarding customization.

Please read our BPS230 Product Brief for more information.

Not Recommended Products marked with this symbol are currently available, although not recommended for new designs.