Search
Languages

Environmental Sensors

Pressure Sensors

prodline_pressure_sensors
BPS pressure sensors are based on innovative MEMS technology which provides extremely accurate condition readings in a miniature package size. The sensing element is comprised of embedded piezoresistive elements bonded to a chemically etched silicon diaphragm. As with other Sensors & Controls products, our BPS models can be modified to fit the customer’s specific application. Ask our FAEs for information regarding customization.

Please read our BPS110/120 Product Brief, BPS130 Product Brief and our BPS140 Product Brief for more information.

Series BPS120
Datasheet BPS120
Photo BPS120
Environmental Type Pressure
Package Size 12 mm
Output Digital I2C
Pressure Type Gauge, Differential
DAC Resolution 13 bit
Range 0.15 to 1.0 psi
Supply Voltage, VDC 2.7 to 5.5
Operating Temperature -40 °C to +85 °C
Media Compatibility Non-corrosive dry gases
Total Error Band ± 1.5 %FS
Accuracy ± 0.25 %FS
Lifetime Drift ± 0.5 %FS
Port Style Dual Horizontal
Terminal SMD
Buy Now Buy

 

 

Humidity Sensors

prodline_humidity_sensors
BPS humidity sensors are based on innovative capacitive technology which provides extremely accurate condition readings in a miniature package size. As with other Sensors & Controls products, our BPS models can be modified to fit the customer’s specific application. Ask our FAEs for information regarding customization.

Please read our BPS230 Product Brief for more information.

Quick link to the Sample Request: Request Sample
Please take a quick survey
Quick survey  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)