MENU
Search
Languages

4800P Series
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
Series 4800P Series
Data Sheet 4800P Series
Photo
Resistance Range 10 Ω to 2.2 MΩ
Resistance Tolerance 0,5%; 1%; 2%
Maximum Operating Voltage 50 V
Temperature Coefficient of Resistance ±100 ppm / ±250 ppm
TCR Tracking 50 ppm/°C maximum, equal values; 100 ppm/°C 50 W and above
MDS 4814P
4816P
4818P
4820P
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a