Leave a message
MENU
Search
Languages

4600X
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
Series 4600X
Data Sheet 4600X
Photo
Resistance Range 10 Ω to 10 MΩ
Resistance Tolerance 1%; 2%
Maximum Operating Voltage 100 V
Temperature Coefficient of Resistance ±100 ppm / ±250 ppm
TCR Tracking 50 ppm/°C maximum, equal values
MDS 4604X
4605X
4606X
4607X
4608X
4609X
4610X
4611X
4612X
4613X
4614X
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a