MENU
Search
Languages

4300M Series
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
Series 4300M Series
Data Sheet 4300M Series
Photo
Resistance Range 10 Ω to 10 MΩ
Resistance Tolerance 0,5%; 1%; 2%
Maximum Operating Voltage 100 V
Temperature Coefficient of Resistance ±100 ppm / ±250 ppm
TCR Tracking 50 ppm/°C maximum, equal values
MDS 4304M
4306M
4308M
4310M
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line