Search
Languages

Transformers - Telecom - AEC-Q200 Compliant

prodline_magnetics_lan

For more information regarding AEC-Q200 compliant products, please download our Bourns Automotive Compliant Products list and the Bourns® Automotive Component Selection Guide - Short Form Brochure

Mineral Source Reporting for Transformers: CFSI_CMRT4-01

Quick link to the Sample Request: Request Sample
Series Data Sheet Photo mount description Related Documents Design Files Buy Now
PT61018AAPEL-S PT61018AAPEL-S PT61018AAPEL-S_part SMT LAN 10/100 Base-T, +85°C, AEC-Q200 Compliant PT61018AAPEL-S MDS
Available Downloads Buy
SM91074AL SM91074AL SM91074AL_part SMT LAN 10/100 Base-T, +125°C, AEC-Q200 Compliant SM91074AL
Available Downloads Buy
SM91501AL SM91501AL SM91501AL_part SMT BMS Transformer, 2-Ch, 1600 V, +125°C, AEC-Q200 Compliant SM91501AL
Available Downloads Buy
SM91502AL SM91502AL SM91502AL_part SMT BMS Transformer, 1-Ch, 1000 V, +125°C, AEC-Q200 Compliant SM91502AL
Available Downloads Buy
Please take a quick survey
Quick survey  
Opt out

Bourns Web Survey

Please answer as many questions as you can with 1 being unfavorable and 5 most favorable.
How easy was it to find what you were looking for on our website?
How satisfied are you with the content?
Did it take you more or less time than you expected to find what you were looking for?
How likely is it that you will recommend our website to a friend or colleague?
 
(Please include your email address if you have any questions.)