Search
Languages

SMD Non-Shielded Power Inductors

Power Inductors - SMD Non-shielded

Bourns® SMD power inductor, non-shielded is low-cost and AEC-Q200 compliant.


Bourns® is a professional manufacturer for low-cost, AEC-Q200 compliant, non-shielded SMD power inductors. Our power inductors are essential solutions for reducing core losses in applications where voltage conversion is necessary. As an SMD power inductor manufacturer, Bourns produces a complete line of power inductors including power supply inductors, SMD power inductors, high current inductors, high power inductors, surface mount inductors, and other circuitry requiring power inductors. Bourns Inc power inductors feature a wide inductance range, low DC resistance, and the high current values required for industrial applications.

The power inductor models in Bourns® Model SDR Series are non-shielded surface mount electrical components that come in square, oval, and round shapes to fit a variety of needs. Non-shielded power inductors are used in power blocks for power conditioning and filtering. Small footprints, a wide range of inductance values and high current handling are the hallmarks of Bourns® non-shielded SMD power inductors. Bourns® Non-Shielded SMD Power Inductors produce low emissions and are among the more eco-friendly inductors available on the market today.

Obsolete Products marked with this symbol are currently available, although not recommended for new designs.

Mineral Source Reporting for Power Inductors: CFSI_CMRT4-01