Search
Languages

Leistungsinduktoren – SMD, ungeschirmt

Power Inductors - SMD Non-shielded
Spezifikationen

Konfliktmineralien- Herkunftsbericht für Power Inductors :CMRT

Obsolete Mit diesem Symbol gekennzeichnete Produkte sind verfügbar, werden jedoch nicht für Neuentwicklungen empfohlen.

 

Product Series
Parametric Table
RoHS Files
Collateral
Videos
Request Samples
Contact Us
Serie Datenblatt Bild Geschirmt Größe Induktivitätsbereich Strombereich MDS Ingenieurwesen Design Dateien
SDE0403A SDE0403A SDE0403A_part No 4.5 x 4 x 3.2 mm 1 - 68 µH 0.4 - 2.7 A SDE0403A
Downloads
SDE0604A SDE0604A SDE0604A_part No 5.8 x 5.2 x 4.5 mm 1.2 - 220 µH 0.47- 5.3 A SDE0604A
Downloads
SDE0805A SDE0805A SDE0805A_part No 7.8 x 7 x 5 mm 1.5 - 470 µH 0.55 - 5.8 A SDE0805A
Downloads
SDR0302 SDR0302 SDR0805 No 3 x 2.8 x 2.5 mm 1 - 1200 µH 0.06 - 2.1 A SDR0302
Downloads
SDR0403 SDR0403 SDR0805 No 4.5 x 4 x 3.2 mm 1 - 1000 µH 0.2 - 3.8 A SDR0403
Downloads
SDR0503 SDR0503 SDR0805 No 5 x 4.8 x 3 mm 10 - 15000 µH 0.02 - 1.3 A SDR0503
Downloads
SDR0603 SDR0603 SDR0805 No 5.8 x 5.8 x 3.9 mm 1.5 - 470 µH 0.15 - 3 A SDR0603
Downloads
SDR0604 SDR0604 SDR0805 No 5.8 x 5.8 x 4.8 mm 1.2 - 1000 µH 0.12 - 4.2 A SDR0604
Downloads
SDR0703 SDR0703 sdr0703_part_photo No 6.5 x 4.5 x 2.7 mm 1 - 1000 µH 0.08 - 2.2 A SDR0703
Downloads
SDR0805 SDR0805
SDR0805 No 7.8 x 7.8 x 5.3 mm 1.5 - 4700 µH 0.08 - 6 A SDR0805 Series (1R5~3R9, 270)
SDR0805 Series (4R7~220, 330~472)
SDR0906 SDR0906 SDR0906 No 10.5 x 12.5 x 6.3 mm 2.2 - 10000 µH 0.04 - 4 A SDR0906
Downloads
SDR1005 SDR1005 sdr1005 No 12.7 x 10 x 5 mm 0.68 - 10000 µH 0.1 - 8.5 A SDR1005 (1R0~150)
SDR1005 (220~103)
Downloads
SDR1006 SDR1006 SDR0805 No 9.8 x 9.8 x 5.8 mm 1.5 - 4700 µH 0.1 - 6.4 A SDR1006 (1R5-3R9)
SDR1006 (4R7-6R8)
Downloads
SDR1030 SDR1030 sdr1030_part_photo No 10 x 10 x 3 mm 2.7 - 1000 µH 0.2 - 3 A SDR1030
Downloads
SDR1045 SDR1045 sdr1045_part_photo No 10 x 10 x 4.5 mm 2.7 - 1000 µH 0.38 - 4.8 A SDR1045
Downloads
SDR1105 SDR1105 sdr1105 No 10 x 11.1 x 4.8 mm 10 - 200 µH 1 - 4 A SDR1105
Downloads
SDR1305 SDR1305 sdr1305_part_photo No 12.7 x 12.7 x 4.8 mm 2.5 - 1000 µH 0.46 - 7.2 A SDR1305
Downloads
SDR1307 SDR1307 sdr1307_part_photo No 13 x 13 x 7 mm 1.5 - 1000 µH 0.65 - 9.5 A SDR1307
Downloads
SDR1806 SDR1806 sdr1806_part_photo No 18.3 x 14 x 6.6 mm 1 - 1000 µH 0.5 - 10 A SDR1806
Downloads
SDR2207 SDR2207 sdr2207 No 22 x 15 x 7 mm 0.78 - 1000 µH 0.6 - 16 A SDR2207
Downloads
SDR6603 SDR6603 SDR6603_part No 6.6 x 4.5 x 2.92 mm 1 - 1000 µH 0.07 - 2.9 A SDR6603 (1R0-221) MDS
Downloads
SDR7030 SDR7030 sdr7030_part_photo No 7 x 7 x 3 mm 1 - 1000 µH 0.15 - 3 A SDR7030
Downloads
SDR7045 SDR7045 sdr7045_part_photo No 7 x 7 x 4.5 mm 1.2 - 1000 µH 0.22 - 3.8 A SDR7045 (1R2-331)
SDR7045 (471-102)
Downloads
SDR1307A SDR1307A SDR0805 No 13 x 13 x 7 mm 1.5 - 1000 µH 0.65 - 9.5 A SDR1307A
Downloads
SDE0403AT SDE0403AT
No 4 x 4.5 x 3.2 mm 1 - 68 µH 0.4 - 2.7 A SDE0403AT
Model/Datasheet Bild MSL Lötprofile Verpackungsetikett Anschluss Konf. Prüfberichte Dritter MDB China RoHS
SDE0403ASDE0403A_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SDE
Request Report
SDE0403A
China RoHS - SMD NS
SDE0604ASDE0604A_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SDE
Request Report
SDE0604A
China RoHS - SMD NS
SDE0805ASDE0805A_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SDE
Request Report
SDE0805A
China RoHS - SMD NS
SDE1006ASDE1006A_part1See Data Sheet
Ch Pwr Ind
Sn (e3)SDE
Request Report
SDE1006A
China RoHS - SMD NS
SDR0302sdr0805_mpart1Conf 1
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR0302
China RoHS - SMD NS
SDR0403sdr0805_mpart1Conf 2
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR0403
China RoHS - SMD NS
SDR0503sdr0805_mpart1Conf 2
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR0503
China RoHS - SMD NS
SDR0603sdr0805_mpart1Conf 2
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR0603
China RoHS - SMD NS
SDR0604sdr0805_mpart1Conf 2
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR0604
China RoHS - SMD NS
SDR0703sdr0703_mpart1Conf 2
Ch Pwr Ind
e1 (SnAgCu)SDR
Request Report
SDR0703
China RoHS - SMD NS
SDR0805sdr0805_mpart1Conf 2
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR0805 Series (1R5~3R9, 270)
SDR0805 Series (4R7~220, 330~472)
China RoHS - SMD NS
SDR0906sdr0906_mpart1Conf 3
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR0906
China RoHS - SMD NS
SDR1005sdr1005_mpart1Conf 3
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR1005 (1R0~150)
SDR1005 (220~103)
China RoHS - SMD NS
SDR1006sdr0805_mpart1Conf 3
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR1006 (1R5-3R9)
SDR1006 (4R7-6R8)
SDR1006 Series (4R7-6R8, 100-220, 390-222, 272-472)
China RoHS - SMD NS
SDR1030sdr1030_mpart1Conf 2
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR1030
China RoHS - SMD NS
SDR1045sdr1030_mpart1Conf 3
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR1045
China RoHS - SMD NS
SDR1105sdr1105_mpart1Conf 3
Ch Pwr Ind
Au (e4)SDR
Request Report
SDR1105
China RoHS - SMD NS
SDR1305sdr1305_mpart1Conf 3
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR1305
China RoHS - SMD NS
SDR1307sdr1307_mpart1Conf 3
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR1307
China RoHS - SMD NS
SDR1307ASDR08051See Data Sheet
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR1307A
China RoHS - SMD NS
SDR1806sdr1806_mpart1See Data Sheet
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR1806
China RoHS - SMD NS
SDR2207sdr2207_mpart1See Data Sheet
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR2207
China RoHS - SMD NS
SDR6603sdr6603_mpart1See Data Sheet
Ch Pwr Ind
Au (e4)SDR
Request Report
SDR6603 (1R0-221) MDS
SDR6603 (471, 331, 681, 102) MDS
China RoHS - SMD NS
SDR7030sdr7030_mpart1Conf 2
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR7030
China RoHS - SMD NS
SDR7045sdr7045_mpart1Conf 2
Ch Pwr Ind
Sn (e3)SDR
Request Report
SDR7045 (1R2-331)
SDR7045 (471-102)
China RoHS - SMD NS
SDE0403AT1See Data Sheet
Ch Pwr Ind
Sn (e3)SDE
Request Report
SDE0403AT
China RoHS - SMD NS