MENU
Search
Languages

C-Series

For technical inquiries, email PTC.Heaters@Bourns.com
Custom design inquiries may be submitted here.
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
Series C-Series
Data Sheet C-Series
Photo
Rated Resistance 3.6 – 8000 Ω
Curie Temp. 30 °C - 260 °C
Surface Temp. 50 °C - 275 °C
Max Voltage 30 – 855 VDC
Engineering
Buy Now

  Design Files

 Return to Product Line