MENU
Search
Languages

PEC09

Output
Pulses/Shaft Rev.
Detents
Shaft operating Speed
Mounitng
PART NUMBEROutputPulses/Shaft Rev.DetentsShaft operating SpeedMounitngTerminal StyleBody SizeRotatinal LifeSwitchLed ColorEngineeringBuy Now
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
33153315_partSee Note
See Data SheetLabel
e3EN-2
Request Report
3315Y-L
China RoHS2 EFUP50 - Encoders EN2
EAWACE-128_partSee Note
See Data SheetLabel
e3EN-1
Request Report
EAW
China RoHS2 - Encoders EN1
ECWecw1j_partSee Note
See Data SheetLabel
e3EN-1
Request Report
ECW-L
China RoHS2 - Encoders EN1
EPSeps_partSee Note
See Data SheetLabel
e3EN-1
Request Report
TBD
China RoHS2 - Encoders EN1
ESes_partSee Note
See Data SheetLabel
e3EN-1
Request Report
ES-L
China RoHS2 - Encoders EN1
PAC18Rpac18r_partTBD
TBD
TBDEN-1
Request Report
PAC18R
China RoHS2 - Encoders EN1
PEC 16PEC16_partSee Note
TBD
Label
TBDEN-1
Request Report
PEC 16
China RoHS2 - Encoders EN1
PEC09PEC09_partTBD
TBD
TBD
TBDEN-1
Request Report
PEC09
China RoHS2 - Encoders EN1
PEC11Dpec11d_partSee Note
See Data Sheet
TBD
e3EN-4
Request Report
TBD
China RoHS2 - Encoders EN1
PEC11Hpec11h_partSee Note
See Data Sheet
TBD
e3EN-4
Request Report
PEC11H
China RoHS2 - Encoders EN1
PEC11J1See Data Sheet
TBD
e3EN-1
Request Report
PEC11J
China RoHS2 - Encoders EN1
PEC11LPEC11L_partTBD
TBD
TBD
TBDEN-1
Request Report
PEC11L
China RoHS2 - Encoders EN1
PEC11RPEC11R_partSee Note
See Data SheetLabel
e3EN-1
Request Report
PEC11R
China RoHS2 - Encoders EN1
PEC11SPEC11S_partSee Note
See Data SheetLabel
TBDEN-1
Request Report
PEC11S
China RoHS2 - Encoders EN1
PEC12RPEC12R_partSee Note
See Data SheetLabel
e3EN-3
Request Report
PEC12R
China RoHS2 EFUP50 - Encoders EN3
PEL12DPEL12_partTBD
TBD
TBD
TBDEN-1
Request Report
PEL12D
China RoHS2 - Encoders EN1
PEL12SPEL12_partTBD
TBD
TBD
TBDEN-1
Request Report
PEL12S
China RoHS2 - Encoders EN1
PEL12TPEL12_partTBD
TBD
TBD
TBDEN-1
Request Report
PEL12T
China RoHS2 - Encoders EN1
PER21per21_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER21
China RoHS2 - Encoders EN1
PER23per23_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER23
China RoHS2 - Encoders EN1
PER28per28_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER28
China RoHS2 - Encoders EN1
PER35per35_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER35
China RoHS2 - Encoders EN1
PER56per56_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER56
China RoHS2 - Encoders EN1
PER60per60_partSee Note
See Data Sheet
TBD
TBDEN-1
Request Report
PER60
China RoHS2 - Encoders EN1
PES 12PES12_partSee Note
TBD
Label
TBDEN-1
Request Report
PES 12
China RoHS2 - Encoders EN1
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series PEC09
Data Sheet PEC09
Photo
Buy Now
Type Incremental
Package Diameter 9 mm
Sealable IP40
Detents Yes
Switch Yes
Shaft Metal
Bushing Metal
Terminal Configuration PC Pins
Resolution Range 12 - 15 PPR
Rotational Speed 60 rpm max.
Circuit Compatibility 10 mA @ 5 VDC
Rotational Life 30,000 cycles
MDS PEC09
Engineering
Design Files

  Design Files

 Return to Product Line