MENU
Search
Languages

SMF4L-Q Series

Peak Pulse Power (10/1000us) - PPP (W) min
400
  • 400
  • 600
  • 1500
  • 3000
  • 5000
  • 6600
  • 7000
  • 15000
max
15000
Working Reverse Voltage – VRWM (V) min
5
  • 5
  • 6
  • 7
  • 8
  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • 15
  • 16
  • 17
  • 18
  • 20
  • 22
  • 24
  • 26
  • 28
  • 30
  • 33
  • 36
  • 40
  • 43
  • 45
  • 48
  • 51
  • 53
  • 54
  • 58
  • 60
  • 64
  • 66
  • 70
  • 75
  • 78
  • 85
  • 90
  • 94
  • 100
  • 110
  • 120
  • 130
  • 145
  • 150
  • 160
  • 170
  • 180
  • 185
  • 200
  • 220
  • 250
  • 256
  • 300
  • 342
  • 350
  • 376
  • 400
  • 434
  • 440
  • 477
  • 486
  • 495
max
495
Max. VC @ 10/1000us (V) min
9.2
  • 9.2
  • 10.5
  • 11.3
  • 12.1
  • 13.4
  • 14.4
  • 15.4
  • 16.7
  • 18.2
  • 21.2
  • 22.5
  • 23.9
  • 25.2
  • 26
  • 27.6
  • 28.4
  • 30.6
  • 32.4
  • 34.1
  • 37.4
  • 38.9
  • 41.4
  • 43.7
  • 45.7
  • 48.4
  • 50.3
  • 53.9
  • 58.1
  • 60.5
  • 64.5
  • 67.3
  • 70.1
  • 72.7
  • 77
  • 80.7
  • 85
  • 87.1
  • 93.6
  • 96.9
  • 113
  • 125
  • 137
  • 152
  • 165
  • 179
  • 207
  • 219
  • 243
  • 259
  • 275
  • 324
  • 344
  • 405
  • 482
  • 548
  • 602
  • 658
  • 713
  • 740
  • 760
max
760
Max. IPP @ 10/1000us (A) min
0.5
  • 0.5
  • 1
  • 2
  • 3
  • 4
  • 5
  • 6
  • 7
  • 8
  • 9
  • 10
  • 11
  • 12
  • 13
  • 14
  • 15
  • 16
  • 17
  • 18
  • 19
  • 20
  • 25
  • 30
  • 35
  • 40
  • 45
  • 50
  • 55
  • 60
  • 65
  • 70
  • 75
  • 80
  • 85
  • 90
  • 95
  • 100
  • 125
  • 150
  • 175
  • 200
  • 225
  • 250
  • 300
  • 400
  • 500
  • 599
max
599
Max. VC @ 8/20us (V) min
12
  • 12
  • 14
  • 15
  • 16
  • 17
  • 18
  • 20
  • 25
  • 30
  • 35
  • 40
  • 45
  • 50
  • 55
  • 60
  • 65
  • 70
  • 75
  • 80
  • 85
  • 90
  • 95
  • 100
  • 125
  • 150
  • 175
  • 200
  • 300
  • 400
  • 500
  • 600
  • 700
  • 800
  • 900
  • 988
max
988
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Max. IPP @ 8/20us (A) min
2.6
  • 2.6
  • 3
  • 4
  • 5
  • 6
  • 7
  • 8
  • 9
  • 10
  • 15
  • 20
  • 25
  • 30
  • 35
  • 40
  • 45
  • 50
  • 55
  • 60
  • 65
  • 70
  • 75
  • 80
  • 85
  • 90
  • 95
  • 100
  • 125
  • 150
  • 175
  • 200
  • 300
  • 400
  • 500
  • 600
  • 700
  • 800
  • 900
  • 1000
  • 2000
  • 3000
  • 4000
  • 4077
max
4077
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Function
Package
Uni/Bi Directional
AEC-Q Compliance
Model/Datasheet Photo MSL Soldering Profiles Packaging Label Terminal CofC 3rd Party Test Reports MDS China RoHS
CD0201-T2.0LCIllustration of the Bourns® CD0201-T20C TVS diode, a compact surface-mount ESD protection product for transient voltage suppression.SMD (Semiconductor Packages)
Label Diodes1
e4CD 1
Request Report
CD0201-T2.0LC
China RoHS2 - TVS Diodes
CD0201-T20CIllustration of the Bourns® CD0201-T20C TVS diode, a compact surface-mount ESD protection product for transient voltage suppression.SMD (Semiconductor Packages)
Label Diodes1
e4CD 1
Request Report
CD0201-T20C
China RoHS2 - TVS Diodes
CDDFN2-T3.3BCDDFN2-T3.3B_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
CDDFN2-T3.3B
CDDFN2-T33B 051716
China RoHS2 - TVS Diodes
CDDFN2-T5.0LCCDDFN2-T3.3B_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
CDDFN2-T50LC
China RoHS2 - TVS Diodes
CDSOD323-TxxC Seriescdsod323_t05c_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
SOD323 Package
China RoHS2 - TVS Diodes
CDSOD323-TxxLC Seriescdsod323_t05c_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
SOD323 Package
China RoHS2 - TVS Diodes
CDSOD323-TxxC-DSL Seriescdsod323_t05c_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
CDSOD323
China RoHS2 - TVS Diodes
CDSOD323-TxxSC Seriescdsod323_t05c_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
SOD323 Package
China RoHS2 - TVS Diodes
SMF4L Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMF4L
China RoHS2 EFUP50 - TVS Diodes
SMF4L-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMF4L-Q
China RoHS2 EFUP50 - TVS Diodes
SMAJ Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMAJ5.0A~350A, SMAJ5.0CA~130CA
SMAJ400A~495A, SMAJ150CA~495CA
China RoHS2 EFUP50 - TVS Diodes
SMAJ-Q Series0214_part_photo1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMAJ-Q
China RoHS2 EFUP50 - TVS Diodes
SMA6J Series0214_part_photo1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMA6J
China RoHS2 EFUP50 - TVS Diodes
SMA6J-Q Series0214_part_photo1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMA6J-Q
China RoHS2 EFUP50 - TVS Diodes
SMBJ Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMBJ5.0A~376A, SMBJ5.0CA~170CA
SMBJ400A~495A, SMBJ180CA~495CA
China RoHS2 EFUP50 - TVS Diodes
SMBJ-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMBJ-Q
China RoHS2 EFUP50 - TVS Diodes
1.5SMBJ Series1-5smbj_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
1.5SMBJ12A~64A, 1.5SMBJ12CA~33CA
1.5SMBJ70A~85A, 1.5SMBJ36CA~58CA
China RoHS2 EFUP50 - TVS Diodes
SMCJ Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMCJ5.0A~350A, SMCJ5.0CA~170CA
SMCJ400A~495A, SMCJ180CA~495CA
China RoHS2 EFUP50 - TVS Diodes
SMCJ-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMCJ-Q
China RoHS2 EFUP50 - TVS Diodes
SMLJ Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMLJ5.0A~170A, 5.0CA~43CA
SMLJ45CA~170CA
China RoHS2 EFUP50 - TVS Diodes
SMLJ-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SMLJ-Q
China RoHS2 EFUP50 - TVS Diodes
5.0SMDJ Series5-0SMDJ_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
5.0SMDJ
China RoHS2 EFUP50 - TVS Diodes
5.0SMDJ-Q Series5-0SMDJ_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
5.0SMDJ-Q
SM8S-Q Seriessm8s_q_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SM8S-Q
China RoHS2 EFUP50 - TVS Diodes
15KPA-SD-Q Seriessm8s_q_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
15KPA-SD-Q
China RoHS2 EFUP50 - TVS Diodes
SM8SF-Q Seriessm8s_q_partSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
SM8SF-Q
China RoHS2 EFUP50 - TVS Diodes
P4SMA Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
P4SMA480A~550A, P4SMA160CA~550CA
P4SMA6.8A~440A, P4SMA6.8CA~150CA
China RoHS2 EFUP50 - TVS Diodes
P4SMA-Q SeriesP4SMA-Q_P6SMB-Q_15SMC-QSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
P4SMA-Q
China RoHS2 EFUP50 - TVS Diodes
P6SMB Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
P6SMB6.8A~440A, P6SMB6.8CA~120CA
P6SMB480A~550A, P6SMB130CA~550CA
China RoHS2 EFUP50 - TVS Diodes
P6SMB-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
P6SMB-Q
China RoHS2 EFUP50 - TVS Diodes
1.5SMC Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
1.5SMC480A~550A, 1.5SMC130CA~550CA
1.5SMC6.8A~440A, 1.5SMC6.8CA~120CA
China RoHS2 EFUP50 - TVS Diodes
1.5SMC-Q Series0214_part_photoSMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
1.5SMC-Q
China RoHS2 EFUP50 - TVS Diodes
CD1005-S015751SMD - Semiconductor Packages
Label Diodes1
e3CD 1
Request Report
CD1005 MDS
China RoHS2 - TVS Diodes
CD1005-S01801SMD - Semiconductor Packages
Label Diodes1
e4CD 1
Request Report
CD1005 MDS
China RoHS2 - TVS Diodes
CD1005-S0180RCD1005-S0180R_part1SMD - Semiconductor Packages
Label Diodes1
e4CD 1
Request Report
CD1005 MDS
China RoHS2 - TVS Diodes
CD214A-T SeriesCD214A_part_NR1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214A-T150CA~T170CA MDS
CD214A-T5.0A T170A T5.0CA T130CA MDS
China RoHS2 EFUP50 - TVS Diodes
CD214B-T SeriesCD214A_part_NR1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214B-Tx_MDS
China RoHS2 EFUP50 - TVS Diodes
CD214C-T SeriesCD214A_part_NR1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214C-Tx_MDS
China RoHS2 EFUP50 - TVS Diodes
CD214L-T SeriesCD214A_part_NR1SMD (Semiconductor Packages)
Label Diodes1
e3CD 3
Request Report
CD214L-T5.0A T170A T5.0CA T43CA MDS
CD214L-T45CA_170CA MDS
China RoHS2 EFUP50 - TVS Diodes
CDSOD323-T05S-Q Seriescdsod323_t05c_part1SMD (Semiconductor Packages)
Label Diodes1
e3CD 1
Request Report
CDSOD323
China RoHS2 - TVS Diodes
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series SMF4L-Q Series
Data Sheet SMF4L-Q Series
Photo
Type 400 W TVS Diodes - VWM 5~85 V - SOD-123FL Package - AEC-Q101 Compliant
Working Peak Reverse Voltage Symbol: VRMM / unit: V 28, 36
Minimum Breakdown Voltage @ IT (mA) Symbol: VBR / unit: V 31.1, 40
Typical Capacitance @ 0 V 1 MHZ Symbol:: CT / unit: PF
RoHS Compliant SMF4L-Q Series
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line