Search
Languages

Small Signal Diodes

Small Signal Schottky Barrier Diodes
Summary

The markets of portable communications, computing and video equipment are challenging the semiconductor industry to develop increasingly smaller electronic components. Today, designers of compact electronic systems are faced with board space constraints, thus driving the requirement for alternative packaging technologies. Functional integration and miniaturization is the key to success!

To aid this miniaturization campaign, a new generation of Chip Diodes from Bourns has emerged that offers the capability to provide a silicon diode with minimal packaging overhead. The small signal 0603, 1005 and 1206 Chip Diodes are lead free with Cu/Ni/Au plated terminations while the other packages (SMA, SMB, SMC, 1408, 1607, 2010, 2419, 8L NSOIC, 16L NSOIC, SOT23, SOT23-6, 16L WSOIC) use 100% Tin terminations. All Bourns® diodes are compatible with lead free manufacturing processes, conforming to many industry and government regulations on lead free components.

Bourns® Chip Diodes conform to JEDEC standards, are easy to handle on standard pick and place equipment and their flat configuration minimizes rollaway.

Advantages

The Chip Diode product range provides distinct advantages over some of our competitors, such as:

  • Package Size: The Chip Diodes 0603, 1005, 1206, 1408, 2010 are leadless, allowing designers to make real estate savings on PCB layouts.
  • Environmental: All Bourns® diodes are RoHS compliant and units meet many worldwide industry and government regulations on lead free components.
  • Manufacturing Friendly: Chip Diodes allow the use of industry standard pick & place equipment. The Chip Diode package makes it easy to handle and the flat configuration minimizes rollaway in production operations.

Conflict Mineral Source Reporting for Diodes: CFSI_CMRT4-01

Quick link to the Sample Request: Request Sample
Series Data Sheet Photo Type Repetitive Peak Reverse Voltage Symbol: VRRM / unit: V Reverse Voltage Symbol: VR / unit: V Average Forward Current Symbol: IO / unit: A Peak Forward Surge Current** Symbol: IFSM / unit: A RoHS Compliant Design Files Engineering Buy Now
CD0603-S01575 CD0603-S01575 CD0603-S01575_part Small Signal Switching Diodes 100 80 0.1 0.8 CD0603-S01575 Downloads Buy
CD1206-S01575 CD1206-S01575 cd1206_s01575_part Small Signal Switching Diodes 100 75 0.15 4 CD1206-S01575 Downloads Buy
CD0603/1005-S0180 CD0603/1005-S0180 cd0603_1005-t_part_nr Small Signal Switching Diodes 90 80 100 1 CD0603/1005-S0180 Downloads Buy
CD1005-B0520 CD1005-B0520 cd1005_b0520_part_nr Small Signal Schottky Barrier Diodes 30 20 500 2 CD1005-B0520 Downloads Buy
**Surge Current 8.3 ms single phase, half sine wave, 60 Hz (JDEC Method).