MENU
Search
Languages

BSDW20S65C6

Collateral
Technical Library 

Diode (Line) Capacitance – Cd (pF) min
0.18
max
500
Working Reverse Voltage - VRWM (V) min
2.5
max
70
Clamp Voltage (V) min
1.5
max
100
Max Pulse Current @8/20μs - IPP(A) min
1.2
max
95
 Not Specified Check the "Not Specified" box to include products that do not have this particular parameter specified.
Number of Protected Lines
Function
Package
Bi/Uni Directional
AEC-Q101 Compliance
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download
fields marked with an asterisk are required
Usage


fields marked with an asterisk are required

  Specifications

Series BSDW20S65C6
Data Sheet BSDW20S65C6
Photo
Package TO247-3
IF(AV)
Max.
(A)
--
Io(AV)
Max.
(A)
20
Tj
Max.
(°C)
175
VRRM
Max.
(V)
650
Qr
Typ.
(nC)
24
VF
@ Tj = 25 °C,
IF(av)
(V)
1.29
RoHS Compliant BSDW20S65C6
Design Files
Engineering
Buy Now

  Design Files

 Return to Product Line
a