Search
Languages

Datasheets
Keywords
Inventory

Network Interface Devices Enclosures

Network Interface Devices Enclosures

Please note, that in accordance with ongoing product life cycle management procedures, Bourns has entered into an agreement to transfer its NID product line to Telecommunication Devices Inc. (TDI) effective January 1, 2019. Please refer to the Product Update Memo for more information.

Bourns® Network Interface Devices (NIDs) have available protection options that meet the standards demanded by the telecom industry. The enclosures are constructed from either U.V. stabilized plastic or powder coated steel.

Bourns offers NIDS from 1 to 100 line boxes for interior or exterior applications.

Please refer to to the Bourns® Outside Plant Product Overview Guide (PDF, 2.4MB) for further information.

Quick link to the Sample Request: Request Sample
Series Data Sheet Photo Description Enclosure Dimensions Buy Now
7009-00-A 7009-00-A 7009a_part Enclosures only, with plywood backboard standard 11 x 11 x 4 Buy
7009-00-B 7009-00-B 7009b_part Enclosures only, with plywood backboard standard 17.5 x 11 x 5 Buy
7009-00-C 7009-00-C 7009c_part Enclosures only, with plywood backboard standard 17 x 16 x 3 Buy
7009-01-C 7009-01-C 70091c_part Enclosures only, with plywood backboard standard 17 x 16 x 3 Buy
7009-01-D 7009-01-D 70091d_part Enclosures only, with plywood backboard standard 36 x 19 x 4.5 Buy